Pneumatic
Angle pivot units
Angle pivot units
Series SW
Series SW
Torque up to 110 Nm
Two way ball bearing hollow shaft with large central bore for feedthrough cables and hoses
Product
Series SWM1000
Series SWM1000
Four sizes with up to 64 Nm torque
Fast turn times of only 0,3 sec
End position damping hydraulic shock absorber with spiral groove technology