GRIPPER SYSTEMS AND EOAT FOR INTERNAL COMBUSTION ENGINES
The increasingly dynamic production processes in today’s automotive industry require more and more flexibility from the production and manufacturing plants. A growing variety of models and constant reductions in product life cycles require gripper systems that adapt automatically to new situations in a variant change or which can be adapted or swapped out efficiently in the event of a model change.
With 30 years of experience, around 1 million hours of development and more than 3,000 grippers in this industry, we have the necessary expertise to meet these requirements. Nearly all well-known automotive manufacturers and their suppliers and system integrators already trust Zimmer Group gripping systems to handle their powertrain components and drivetrain components safely. Many of these earlier “special grippers” have now become standard EOAT solutions. Visit our system showroom
to find an overview with many more application examples.
Conventional combustion engines – our solution
With our extensive portfolio, we are able to handle all powertrain parts such as camshafts, crankshafts, cylinder blocks and heads as well as gearboxes and chassis parts for all customers in all process steps – whether motorcycles, cars, trucks, agricultural vehicles or even ships.
Casting

Zimmer Group’s EOAT solutions enable precise handling and efficient machining of cast parts for the production of high-quality engine components.
Forging

Gripper systems support the automated forging process to produce robust and resistant metal parts for combustion engines.
Machining

Our end-of-arm tooling systems ensure that the automation of processing machines runs smoothly.
Installing

Repetitive and physically demanding tasks in the automated assembly of complex engine assemblies are performed efficiently and reliably by our systems.
Gripper systems for internal combustion engines

2-Jaw Parallel Grippers with Long Stroke
Series MGH8000
Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
3-Jaw Concentric Grippers
Series GD300

- Extremely robust T-Slot guide for maximum forces and moments capacity
- Available with optional dust cover for use at extreme conditions

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available

- Extremely robust T-Slot guide for maximum forces and moments capacity
- Available with optional dust cover for use at extreme conditions

2-Jaw Parallel Grippers
Series GP400

- High gripping force as a result of optimal direction change of driving force into gripping force

- High gripping force as a result of optimal direction change of driving force into gripping force

2-Jaw Parallel Grippers with Long Stroke
Series GH6000

Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available

2-Jaw Parallel Grippers with Long Stroke
Series MGH8000

2-Jaw Parallel Grippers with Long Stroke
Series GH6000

2-Jaw Parallel Grippers with Long Stroke
Series GH6000
Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available

2-Jaw Parallel Grippers with Long Stroke
Series GH6000
Swivel Jaws
Series SBZ

- Integrated shock absorbers for adjustable end position damping
- Multi-way ball bearing for high torque capacity
Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available

- Integrated shock absorbers for adjustable end position damping
- Multi-way ball bearing for high torque capacity

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available

Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
2-Jaw Parallel Grippers
Series GP400

- High gripping force as a result of optimal direction change of driving force into gripping force
Swivel Jaws
Series SBZ

- Integrated shock absorbers for adjustable end position damping
- Multi-way ball bearing for high torque capacity

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available

- High gripping force as a result of optimal direction change of driving force into gripping force

- Integrated shock absorbers for adjustable end position damping
- Multi-way ball bearing for high torque capacity

2-Jaw Parallel Grippers
Series GEP5000

- Approximately the same gripping force as a comparable pneumatic gripper
- Self locking mechanism in case of power drop
- Same connection hole patterns as a comparable pneumatic gripper

- Approximately the same gripping force as a comparable pneumatic gripper
- Self locking mechanism in case of power drop
- Same connection hole patterns as a comparable pneumatic gripper

2-Jaw Parallel Grippers with Long Stroke
Series GH6000