ZiMo mobile robot cell
ZiMo is the Zimmer Group’s flexible and individually configurable robot cell. The compact design allows almost unrestricted positioning – exactly where you need it and adapted to your production situation. Operation is intuitive and convenient via the side-mounted control panel including a robot-neutral Human Machine Interface. The variable structure offers you maximum freedom in the choice of accessories and can be individually adapted to your needs and requirements.
Application example

PICK & PLACE
Rapid adaptation times guarantee an optimized and automated production process.
WORKPIECE REMOVAL
Machine loading and unloading through rapid adaptation times and a simplified servicing routine.
WORKPIECE HANDLING
Flexible adaptation to the respective workpiece thanks to a comprehensive ecosystem consisting of grippers ranging from normal to large stroke as well as suction and vacuum components.
COLLABORATIVE INSTALLATION
Legwork with complex installation tasks – safety during cooperative and collaborative tasks is guaranteed at all times thanks to integrated safety standards.
QUALITY ASSURANCE
ZiMo ensures uncompromising quality when checking, cutting or marking.
1. PICK & PLACE
Rapid adaptation times guarantee an optimized and automated production process.
2. WORKPIECE REMOVAL
Machine loading and unloading through rapid adaptation times and a simplified servicing routine.
3. WORKPIECE HANDLING
Flexible adaptation to the respective workpiece thanks to a comprehensive ecosystem consisting of grippers ranging from normal to large stroke as well as suction and vacuum components.
4. COLLABORATIVE INSTALLATION
Legwork with complex installation tasks – safety during cooperative and collaborative tasks is guaranteed at all times thanks to integrated safety standards.
5. QUALITY ASSURANCE
ZiMo ensures uncompromising quality when checking, cutting or marking.