Compact axes
Series AC

  • High precision and load capacity
    The BLDC motor in conjunction with the ball screw drive ensures precise and dynamic movements. The one-piece carriage, milled from solid material, safely absorbs the loads together with the double guide carriages over millions of cycles.
  • Integrated control electronics with optional STO function
    The integrated control electronics (optionally IO-Link or CANopen control) with optional safe torque off function provide additional security. This means that the application can be brought into operation more quickly, since there is no complicated cabling or configuration work needed.
  • Low space requirement and low operating costs
    Despite its compact external dimensions, an optional clamp can be integrated to hold the carriage securely in position at any position of its freely configurable movement profile, saving energy.
Series features
  • IP40
  • Positionable
  • High movement speed
  • Powerful
  • IO-Link
  • CANopen
  • Clamping integrated
  • Profile rail guide
  • BasicStop integrated
  • Absolute linear displacement encoder
  1. Two guide carriages
    High force and torque absorption thanks to two guide carriages and one-piece carriage High durability and good lubrication behavior even with short strokes
  2. Integrated control electronics with optional STO function
    Integrated control electronics save space, costs and cabling effort
  3. Schier system
    Minimum maintenance with maximum durability
  4. Clamping (optional)
    Increased safety thanks to NC design Energy and cost reduction through possible motor shutdown
  5. Ball screw drive with BLDC motor
    Lubrication intervals of up to 5 million cycles High performance in a small space Precise and effective power transmission thanks to ball screw drive
  6. Absolute linear measuring system
    Elimination of reference runs Precise monitoring of individual movement profiles with maximum precision
  7. Housing
    No interfering contours Low space requirement Wide range of mounting options