Vacuum ejector
Series ZQ

  • Powerful
    • Volume flow: 44 l/min - 85 l/min
    • Air consumption: 26 l/min - 40 l/min
    • Vacuum level max.: -90 kPa
  • High cycle times
    Efficient handling thanks to passive blow-off for fast workpiece release. Compact, energy-efficient and ideal for automated processes.