Visualization for components
In visualZ, Zimmer Group is offering a proprietary specialized, convenient and user-friendly Human Machine Interface (HMI) for installations and systems in order to simplify the process of installing components, for example in the robot control system, and to simplify the operation of systems.
With its fast and intuitively operated interface, the HMI gives users the maximum level of flexibility when creating, storing and restoring device parameters. It also provides assistance during diagnostics and preventive maintenance. The HMI provides the user with security (0 % error rate during operation) and the greatest possible variability in creating and managing application-specific profiles.
YOUR BENEFITS
- Fast and easy interaction in the application environment
- Display of process parameters relevant to the application
- Increase in efficiency
- Minimization of input errors