Tool Changers
Series WWR1000

- Secure hold during pressure drop
The combination of spring loaded and a high gear ratio guarantees them a safe machine - Handling weight from up to one tonne
Automated changes can be carried out by this changer with process reliability even with the largest robots - Inexhaustible variety of media transfer systems
No matter which medium you would like to transmit, we will draw from our wealth of experience in implementing projects and find a solution to suit your needs!
Connection robot flange [EN ISO 9409-1]
Handling weight max. [kg]
1000
Installation size: WWR1160 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Electrical energy transfer | Fluid energy transfer | |
---|---|---|---|---|
WWR1160F | TK 160 | optional | optional | |
WWR1160L | TK 160 | optional | optional | |
Installation size: WWR1200 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Electrical energy transfer | Fluid energy transfer | |
WWR1200F | TK 200 | optional | optional | |
WWR1200L | TK 200 | optional | optional | |

- Fix part
For robot side assembly - Centering pins
twist protection and positioning for loose part - Loose part
For tool side assembly - Locking bolt
adapted to the clamping sleeve - Drive
double-acting pneumatic cylinder - Integrated spring
energy storage in case of drop in pressure - Piston position sensing
Via inductive proximity switch - Locking sleeve
- Robot flange
partial mounting circle in accordance with EN ISO 9409-1 - Mounting for energy element