Electro-pneumatic unit
Series AEPN

- Lightweight and powerful
The compact design allows the unit to be positioned very close to the consumers and achieves the fastest opening and closing times. - Multiple pressure ranges selectable
Two different pressure ranges can be set to meet application-specific requirements with the lowest possible energy input. - Integrated query
Integrated sensing reliably regulates and maintains pressures. - Control
Different process sequences can be implemented thanks to two independently controllable valves. - Independent
Thanks to the simple control and the 24V technology, the electro-pneumatic unit is predestined for mobile units with battery supply, such as driverless transport systems.
Series features
- Integrated sensing
- Digital I/O
- Integrated valve technology
- Design included
- Multiple independent control

- Air connection P2
- Air connection P1
- Quick exhaust valve
- Energy + control
- Ventilation/air intake
- Fixing