Flat suction cup
Series ZFCF

- Diameter: 30 mm–125 mm
- Optimum geometry
- For thin, oily metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Safe handling with high-speed applications without deforming the sheet metal
- Highly durable and resistant thanks to the material characteristics of polyurethane
- Application areas
- Automotive
- Glass
- Wood and composite materials
Color
Material
Fixing thread
Shore hardness
Diameter [mm]
Volume [cm³]
Weight [kg]
Installation size: ZFCF30 | ||||
Order-No. | Diameter | Material | Fixing thread | |
---|---|---|---|---|
ZFCF30-N | 30 [mm] | NBR | ||
ZFCF30-N-14F | 30 [mm] | NBR | G1/4" internal | |
ZFCF30-N-18F | 30 [mm] | NBR | G1/8" internal | |
ZFCF30-N-M10M | 30 [mm] | NBR | M10 external | |
ZFCF30-PU | 30 [mm] | Polyurethan | ||
ZFCF30-PU-14F | 30 [mm] | Polyurethan | G1/4" internal | |
ZFCF30-PU-14M | 30 [mm] | Polyurethan | G1/4" external | |
ZFCF30-PU-18F | 30 [mm] | Polyurethan | G1/8" internal | |
ZFCF30-PU-M10M | 30 [mm] | Polyurethan | M10 external | |
ZFCF30-S | 30 [mm] | Silicone | ||
ZFCF30-S-14F | 30 [mm] | Silicone | G1/4" internal | |
ZFCF30-S-14M | 30 [mm] | Silicone | G1/4" external | |
ZFCF30-S-18F | 30 [mm] | Silicone | G1/8" internal | |
Installation size: ZFCF40 | ||||
Order-No. | Diameter | Material | Fixing thread | |
ZFCF40-N | 40 [mm] | NBR | ||
ZFCF40-N-14F | 40 [mm] | NBR | G1/4" internal | |
ZFCF40-N-18F | 40 [mm] | NBR | G1/8" internal | |
ZFCF40-N-M10M | 40 [mm] | NBR | M10 external | |
ZFCF40-PU | 40 [mm] | Polyurethan | ||
ZFCF40-PU-14F | 40 [mm] | Polyurethan | G1/4" internal | |
ZFCF40-PU-14M | 40 [mm] | Polyurethan | G1/4" external | |
ZFCF40-PU-18F | 40 [mm] | Polyurethan | G1/8" internal | |
ZFCF40-PU-38M | 40 [mm] | Polyurethan | G3/8" external | |
ZFCF40-PU-M10M | 40 [mm] | Polyurethan | M10 external | |
ZFCF40-S | 40 [mm] | Silicone | ||
ZFCF40-S-18F | 40 [mm] | Silicone | G1/8" internal | |
ZFCF40-S-M10M | 40 [mm] | Silicone | M10 external | |
Installation size: ZFCF50 | ||||
Order-No. | Diameter | Material | Fixing thread | |
ZFCF50-N | 50 [mm] | NBR | ||
ZFCF50-N-18F | 50 [mm] | NBR | G1/8" internal | |
ZFCF50-N-38F | 50 [mm] | NBR | G3/8" internal | |
ZFCF50-N-38M | 50 [mm] | NBR | G3/8" external | |
ZFCF50-N-M10M | 50 [mm] | NBR | M10 external | |
ZFCF50-PU | 50 [mm] | Polyurethan | ||
ZFCF50-PU-14F | 50 [mm] | Polyurethan | G1/4" internal | |
ZFCF50-PU-14M | 50 [mm] | Polyurethan | G1/4" external | |
ZFCF50-PU-18F | 50 [mm] | Polyurethan | G1/8" internal | |
ZFCF50-PU-38F | 50 [mm] | Polyurethan | G3/8" internal | |
ZFCF50-PU-38M | 50 [mm] | Polyurethan | G3/8" external | |
ZFCF50-PU-M10M | 50 [mm] | Polyurethan | M10 external | |
ZFCF50-S | 50 [mm] | Silicone | ||
ZFCF50-S-14F | 50 [mm] | Silicone | G1/4" internal | |
ZFCF50-S-18F | 50 [mm] | Silicone | G1/8" internal | |
ZFCF50-S-M10M | 50 [mm] | Silicone | M10 external | |
Installation size: ZFCF60 | ||||
Order-No. | Diameter | Material | Fixing thread | |
ZFCF60-N | 60 [mm] | NBR | ||
ZFCF60-N-12F | 60 [mm] | NBR | G1/2" internal | |
ZFCF60-N-14F | 60 [mm] | NBR | G1/4" internal | |
ZFCF60-N-18F | 60 [mm] | NBR | G1/8" internal | |
ZFCF60-N-38F | 60 [mm] | NBR | G3/8" internal | |
ZFCF60-N-38M | 60 [mm] | NBR | G3/8" external | |
ZFCF60-N-M10M | 60 [mm] | NBR | M10 external | |
ZFCF60-PU | 60 [mm] | Polyurethan | ||
ZFCF60-PU-12F | 60 [mm] | Polyurethan | G1/2" internal | |
ZFCF60-PU-14F | 60 [mm] | Polyurethan | G1/4" internal | |
ZFCF60-PU-14M | 60 [mm] | Polyurethan | G1/4" external | |
ZFCF60-PU-18F | 60 [mm] | Polyurethan | G1/8" internal | |
ZFCF60-PU-38F | 60 [mm] | Polyurethan | G3/8" internal | |
ZFCF60-PU-38M | 60 [mm] | Polyurethan | G3/8" external | |
ZFCF60-PU-M10M | 60 [mm] | Polyurethan | M10 external | |
ZFCF60-S | 60 [mm] | Silicone | ||
ZFCF60-S-12F | 60 [mm] | Silicone | G1/2" internal | |
ZFCF60-S-14M | 60 [mm] | Silicone | G1/4" external | |
ZFCF60-S-38F | 60 [mm] | Silicone | G3/8" internal | |
ZFCF60-S-38M | 60 [mm] | Silicone | G3/8" external | |
ZFCF60-S-M10M | 60 [mm] | Silicone | M10 external | |
Installation size: ZFCF70 | ||||
Order-No. | Diameter | Material | Fixing thread | |
ZFCF70-N-12F | 70 [mm] | NBR | G1/2" internal | |
ZFCF70-N-14M | 70 [mm] | NBR | G1/4" external | |
ZFCF70-N-18F | 70 [mm] | NBR | G1/8" internal | |
ZFCF70-N-38F | 70 [mm] | NBR | G3/8" internal | |
ZFCF70-N-M10M | 70 [mm] | NBR | M10 external | |
ZFCF70-PU | 70 [mm] | Polyurethan | ||
ZFCF70-PU-12F | 70 [mm] | Polyurethan | G1/2" internal | |
ZFCF70-PU-14M | 70 [mm] | Polyurethan | G1/4" external | |
ZFCF70-PU-18F | 70 [mm] | Polyurethan | G1/8" internal | |
ZFCF70-PU-38F | 70 [mm] | Polyurethan | G3/8" internal | |
ZFCF70-PU-38M | 70 [mm] | Polyurethan | G3/8" external | |
ZFCF70-PU-M10M | 70 [mm] | Polyurethan | M10 external | |
ZFCF70-S | 70 [mm] | Silicone | ||
ZFCF70-S-12F | 70 [mm] | Silicone | G1/2" internal | |
ZFCF70-S-14M | 70 [mm] | Silicone | G1/4" external | |
Installation size: ZFCF80 | ||||
Order-No. | Diameter | Material | Fixing thread | |
ZFCF80-N | 80 [mm] | NBR | ||
ZFCF80-N-12F | 80 [mm] | NBR | G1/2" internal | |
ZFCF80-N-14M | 80 [mm] | NBR | G1/4" external | |
ZFCF80-N-18F | 80 [mm] | NBR | G1/8" internal | |
ZFCF80-N-38F | 80 [mm] | NBR | G3/8" internal | |
ZFCF80-N-M10M | 80 [mm] | NBR | M10 external | |
ZFCF80-PU | 80 [mm] | Polyurethan | ||
ZFCF80-PU-12F | 80 [mm] | Polyurethan | G1/2" internal | |
ZFCF80-PU-14F | 80 [mm] | Polyurethan | G1/4" internal | |
ZFCF80-PU-14M | 80 [mm] | Polyurethan | G1/4" external | |
ZFCF80-PU-18F | 80 [mm] | Polyurethan | G1/8" internal | |
ZFCF80-PU-38F | 80 [mm] | Polyurethan | G3/8" internal | |
ZFCF80-PU-38M | 80 [mm] | Polyurethan | G3/8" external | |
ZFCF80-PU-M10M | 80 [mm] | Polyurethan | M10 external | |
ZFCF80-S | 80 [mm] | Silicone | ||
ZFCF80-S-12F | 80 [mm] | Silicone | G1/2" internal | |
ZFCF80-S-14M | 80 [mm] | Silicone | G1/4" external | |
ZFCF80-S-18F | 80 [mm] | Silicone | G1/8" internal | |
ZFCF80-S-38F | 80 [mm] | Silicone | G3/8" internal | |
Installation size: ZFCF100 | ||||
Order-No. | Diameter | Material | Fixing thread | |
ZFCF100-N | 100 [mm] | NBR | ||
ZFCF100-N-12F | 100 [mm] | NBR | G1/2" internal | |
ZFCF100-N-14F | 100 [mm] | NBR | G1/4" internal | |
ZFCF100-N-14M | 100 [mm] | NBR | G1/4" external | |
ZFCF100-N-18F | 100 [mm] | NBR | G1/8" internal | |
ZFCF100-N-38F | 100 [mm] | NBR | G3/8" internal | |
ZFCF100-N-M10M | 100 [mm] | NBR | M10 external | |
ZFCF100-PU | 100 [mm] | Polyurethan | ||
ZFCF100-PU-12F | 100 [mm] | Polyurethan | G1/2" internal | |
ZFCF100-PU-14F | 100 [mm] | Polyurethan | G1/4" internal | |
ZFCF100-PU-14M | 100 [mm] | Polyurethan | G1/4" external | |
ZFCF100-PU-18F | 100 [mm] | Polyurethan | G1/8" internal | |
ZFCF100-PU-38F | 100 [mm] | Polyurethan | G3/8" internal | |
ZFCF100-PU-38M | 100 [mm] | Polyurethan | G3/8" external | |
ZFCF100-PU-M10M | 100 [mm] | Polyurethan | M10 external | |
ZFCF100-S | 100 [mm] | Silicone | ||
ZFCF100-S-12F | 100 [mm] | Silicone | G1/2" internal | |
ZFCF100-S-38M | 100 [mm] | Silicone | G3/8" external | |
Installation size: ZFCF125 | ||||
Order-No. | Diameter | Material | Fixing thread | |
ZFCF125-N | 125 [mm] | NBR | ||
ZFCF125-N-12F | 125 [mm] | NBR | G1/2" internal | |
ZFCF125-N-18F | 125 [mm] | NBR | G1/8" internal | |
ZFCF125-N-38F | 125 [mm] | NBR | G3/8" internal | |
ZFCF125-N-38M | 125 [mm] | NBR | G3/8" external | |
ZFCF125-N-M10M | 125 [mm] | NBR | M10 external | |
ZFCF125-PU | 125 [mm] | Polyurethan | ||
ZFCF125-PU-12F | 125 [mm] | Polyurethan | G1/2" internal | |
ZFCF125-PU-14F | 125 [mm] | Polyurethan | G1/4" internal | |
ZFCF125-PU-14M | 125 [mm] | Polyurethan | G1/4" external | |
ZFCF125-PU-18F | 125 [mm] | Polyurethan | G1/8" internal | |
ZFCF125-PU-38F | 125 [mm] | Polyurethan | G3/8" internal | |
ZFCF125-PU-38M | 125 [mm] | Polyurethan | G3/8" external | |
ZFCF125-PU-M10M | 125 [mm] | Polyurethan | M10 external | |
ZFCF125-S | 125 [mm] | Silicone | ||
ZFCF125-S-12F | 125 [mm] | Silicone | G1/2" internal | |
ZFCF125-S-38F | 125 [mm] | Silicone | G3/8" internal | |
ZFCF125-S-M10M | 125 [mm] | Silicone | M10 external | |