Fresh, delicious, automated
Food production rethought
#THEKNOWHOWFACTORY
Automated production of food and beverages
There are individual requirements for components in numerous sectors and branches of industry. In the food industry in particular, great importance is placed on high quality, durability and safety. In our technological areas, we have already developed a wide range of standard products that can meet these special requirements.
Do you need support with your application in the food and beverage industry? We look forward to your inquiry and will be happy to advise you!
Your benefits:
- Easy cleaning thanks to hygienic design
- Resistant surfaces also enable thorough sterilization with aggressive cleaning agents
- Certified IP protection classes
- Reduced particle emissions enable use in clean rooms
- FDA-certified, food-safe lubricants
- FDA-compliant materials

Focus: Fully automated from the field to the table
Food production is facing increasingly complex challenges to ensure quality and efficiency. Automation components play a crucial role here by optimizing processes and minimizing human error. In this article, we look at how innovative technologies are ensuring the future of food production.

2-Jaw Parallel Grippers
Series GEP2000

2-Jaw Parallel Grippers
Series GEP2000
Bridge Communication Module
Series BCM

- Wireless range of point-to-point communication up to 10 m, up to 30 m with unobstructed view
- Scalable, simple expansion of further grippers by logging on to the master
- Industrial design
- IP67 certified

- Wireless range of point-to-point communication up to 10 m, up to 30 m with unobstructed view
- Scalable, simple expansion of further grippers by logging on to the master
- Industrial design
- IP67 certified

Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
2-jaw radial gripper
Series GK

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available

2-Jaw Parallel Grippers
Series GEP2000

2-Jaw Parallel Grippers
Series GEP2000