Crash Protection
Series CRR

- Adjustable triggering sensitivity
By controlling the air pressure, you can optimally match the sensitivity to your application. - Integrated sensors
If there is a collision, the integrated sensor gives a signal to the control system to trigger an emergency stop. - Automated reset
After an emergency stop, you can reset the collision protection from a safe distance. This is an advantage primarily when entering the system is undesirable, dangerous or is possible only with difficulty.

- Robot connecting flange
partial mounting circle in accordance with EN ISO 9409-1 - Piston position sensing
The sensor generates a signal that can be evaluated to recognize an overload. Magnetic field sensor included in delivery - Drive
single-acting pneumatic cylinder response sensitivity adjustable via operating pressure with integrated spring - Overload recognition and compensation
In Z direction Tilting in horizontal direction Rotation around the Z-axis - Connecting flange
partial mounting circle in accordance with EN ISO 9409-1 - Reset
Pistons are used to move the connecting flange to its initial position.