Sliding doors are considered to be space-saving and offer a wide range of setup options. But aren’t they also difficult to operate and noisy? These are often the concerns when it comes to choosing the right door. But these disadvantages are now a thing of the past, thanks to high-quality SOFT CLOSE dampers. The Zimmer Group’s self-closing units ensure exclusive living comfort through quiet, controlled and secure closing and feature easy integration and retrofittability.

Your advantages when it comes to self-closing devices from Zimmer

The SOFT CLOSE damper is usually fitted to the top or bottom of the sliding door to close it gently and quietly. The mechanism consisting of the spring, actuator and locking lever exerts a gentle force on the door, slowing it down just before it closes completely and preventing it from slamming shut uncontrollably.

The self-closing devices are available in different versions depending on your requirements, including inward or outward closing as well as double closing for doors that will be opened both to the left and to the right. The significantly improved living comfort is reflected in several advantages associated with this function.

Convenient opening and closing

The advantage is obvious: SOFT CLOSE damping makes using the door noticeably more comfortable and convenient. Cumbersome, jamming old sliding doors are a thing of the past; instead, Zimmer’s self-closing systems support easy and elegant operation.

More security for your home

SOFT CLOSE dampers help to minimize the risk of injury or damage to the door and wall. You won’t have any trapped fingers thanks to the door braking before final closing. Especially if you live with small children or front doors, the damping systems make your living space much safer and more comfortable.

More comfort thanks to less noise

The controlled closing of the sliding door prevents unwanted noises such as loud slamming. This also makes them ideal for environments where noise can be a problem, such as in apartments with high noise levels or even in hospitals.

Longer service life for your door

Material-friendly for walls and doors: The SOFT CLOSE dampers prevent excessive stress on the sliding door and the fittings, which also has a long-term effect on the service life of the door.

Products

eaZI®slide IMPULSO DOPPIO

A push-to-open unit with a SOFT CLOSE function. With the eaZI®slide IMPULSO DOPPIO damper, the sliding door can be opened manually and is automatically pulled to the end position. A light tap of the finger is all it takes to accelerate the door leaf in the closing direction. If the system is installed on a pocket door, you don’t need a recess or handle on the door. 

MORE INFO

eaZI®silent RETRO 5

You can use the eaZI®silent RETRO 5 to close various sliding doors and drawers gently and quietly. The damper features a compact design, which makes it easy to integrate into various systems. User-friendly connection options guarantee flexibility and versatile use.

SEE THE PRODUCT

eaZI®silent DOPPIO 70

The self-closing unit ensures that sliding doors close smoothly and quietly in both directions. The ability to brake weights of up to 120 kg in a controlled manner makes its use effortless and safer. 

SEE THE PRODUCT

SILENTO FORTE 2.0

Thanks to its high load-bearing capacity and the option to retrofit, this damper is also suitable for use in commercial areas or public buildings where a reliable and durable solution is needed. The damping mechanism reduces damage to the door and frame, which saves costs in the long term and increases the service life of the materials.

SEE THE PRODUCT

SILENTO INDUSTRIALE

This soft-close mechanism is suitable for the smooth and silent damping of sliding doors weighing up to 350 kg. These user-friendly connection options allow easy integration in various installation positions and offer a high degree of adaptability. Thanks to its durable design and higher forces, this self-closing unit meets even the highest quality requirements and can also be used as an end closure.

LEARN MORE

SILENTO PORTA 70

This soft-close damper features user-friendly connection options that allow easy integration in various installation positions. The durable design and higher forces make this damper an excellent choice, even for the highest quality requirements and weights of up to 350 kg. It can also be used as an end closure.

SEE THE PRODUCT

Write to us!

Personal data
Message