Wireless communication module
Modules for wireless communication

2-Jaw Parallel Grippers
Series GEP2000
Bridge Communication Module
Series BCM

- Wireless range of point-to-point communication up to 10 m, up to 30 m with unobstructed view
- Scalable, simple expansion of further grippers by logging on to the master
- Industrial design
- IP67 certified
2. Wireless Communication Module

- Wireless range of point-to-point communication up to 10 m, up to 30 m with unobstructed view
- Scalable, simple expansion of further grippers by logging on to the master
- Industrial design
- IP67 certified