Swivel Jaws
Series SBZ

"The superior"
- Shock absorber with spiral groove technology
Superior end position damping lets you swivel more mass in the shortest amount of time, increasing your machine's component output - Force transmission via gear wheel set
The robust gear wheels stand for precision, reliability and long service life and guarantee smooth operation - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Series features
- 10 million maintenance-free cycles (max.)
- Powerstop end position damping
- IP54
- Inductive sensor
- Rotation angle 90°
- Rotation angle 180°
- Flange
- End positions adjustable +/- 3
- Counter bearing without drive
Installation size: SB50 | ||||
Order-No. | Swivel angle | Torque per jaw | Swivel angle regulable +/- | |
---|---|---|---|---|
SB50-90-C | 90 [°] | 1.2 [Nm] | 3 [°] | |
SB50-180-C | 180 [°] | 1.2 [Nm] | 3 [°] | |
SB50G | ||||
Installation size: SB74 | ||||
Order-No. | Swivel angle | Torque per jaw | Swivel angle regulable +/- | |
SB74-90-C | 90 [°] | 3.5 [Nm] | 3 [°] | |
SB74-180-C | 180 [°] | 3.5 [Nm] | 3 [°] | |
SB74G | ||||
Installation size: SB100 | ||||
Order-No. | Swivel angle | Torque per jaw | Swivel angle regulable +/- | |
SB100-90-C | 90 [°] | 10 [Nm] | 3 [°] | |
SB100-180-C | 180 [°] | 10 [Nm] | 3 [°] | |
SB100G | ||||
Installation size: SB150 | ||||
Order-No. | Swivel angle | Torque per jaw | Swivel angle regulable +/- | |
SB150-90-C | 90 [°] | 23 [Nm] | 3 [°] | |
SB150-180-C | 180 [°] | 23 [Nm] | 3 [°] | |
SB150G | ||||
Installation size: SB190 | ||||
Order-No. | Swivel angle | Torque per jaw | Swivel angle regulable +/- | |
SB190-90-C | 90 [°] | 57 [Nm] | 3 [°] | |
SB190-180-C | 180 [°] | 57 [Nm] | 3 [°] | |
SB190G | ||||

- Two way bearing drive shaft
high forces and moments capacity - Drive flange
large size drive flange with end stop and large central hole (from SB150) - Force transfer
stable gear wheel set precise, reliable, durable - Position sensing
inquiry of end positions 0° and 90° (or180°) via inductive proximity switch adjustable on rotatable switch cam - Drive
double-acting pneumatic cylinder - Air flow control valve
for speed regulation (included in the delivery) - Mounting and positioning
mounting possible from several sides for versatile positioning - Integrated and patented hydraulic shock absorbers
adjustable end position damping