Vacuum ejector
Series ZCS

- Powerful
- Volume flow: 16 l/min - 40 l/min
- Air consumption: 10 l/min - 20 l/min
- Vacuum level max.: -90 kPa
- Vacuum generation with integrated height compensation
The vacuum generator is characterized by a very fast response time in a compact design. Spring plunger, silencer and generation are efficiently combined.