Vacuum ejector
Series ZPG

- Powerful
- Volume flow: 85 l/min - 343 l/min
- Air consumption: 20 l/min - 194 l/min
- Vacuum level max.: -94 kPa
- Ideal for the cleanroom
The housing impresses with a dirt-repellent surface, ideal for use in cleanrooms. An integrated filter with self-cleaning function ensures easy maintenance and additional efficiency.