AMR
Series Miles

  • A coordinated complete system that combines hardware, software and servicing
    The Zimmer Group AMR comes with all-round service. From simulation and goods flow analysis for navigation, to fully automated fleet management, including connection to your ERP system. We set up the system on your premises and provide your operating personnel with full training. To guarantee your logistics flows, our service team is always on hand afterward.
  • Customized concepts and designs
    Meeting the different requirements in intralogistics calls for more flexible automation solutions. We will support you with modular AMR design options and respond to the individual needs of your company.
  • Long battery life and intelligent battery management
    To guarantee uninterrupted operation wherever possible, our AMRs are fitted with state-of-the-art battery technology that guarantees 10 hours of driving time. At the same time, the charging time from 0 to 100% is under two hours.
  • Optional:
    Automatic safety enclosure, a battery pack can be added for longer runtimes
Series features