2-Jaw Parallel Grippers
Series GP400

"The economical"
- Concentration on the essentials
The most economic type of gripping: This is how you reduce your production costs - Proven T slot guide
This established and proven guiding technology stands for the highest process reliability like no other - Compact structure
Reduces the interference contours for your application
Series features
- 10 million maintenance-free cycles (max.)
- Spring closing C
- Spring opening O
- High-strength S
- IP40
- Magnetic field sensor
- Inductive sensor
- Purged air
Safety characteristics in the event of a drop in energy
Stroke per jaw [mm]
Gripping force [N]
Length of the gripper fingers max. [mm]
50
Gripper weight [kg]
0
Installation size: GP403 | ||||
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
---|---|---|---|---|
GP403N-C | 3 [mm] | 85 [N] | 100 [N] | |
GP403NC-C | 3 [mm] | 115 [N] | ||
GP403NO-C | 3 [mm] | 115 [N] | ||
Installation size: GP404 | ||||
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
GP404N-C | 4 [mm] | 170 [N] | 185 [N] | |
GP404NC-C | 4 [mm] | 210 [N] | ||
GP404NO-C | 4 [mm] | 225 [N] | ||
GP404S-C | 2 [mm] | 375 [N] | 410 [N] | |
GP404SC-C | 2 [mm] | 465 [N] | ||
GP404SO-C | 2 [mm] | 500 [N] | ||
Installation size: GP406 | ||||
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
GP406N-C | 6 [mm] | 300 [N] | 325 [N] | |
GP406NC-C | 6 [mm] | 400 [N] | ||
GP406NO-C | 6 [mm] | 425 [N] | ||
GP406S-C | 3 [mm] | 670 [N] | 725 [N] | |
GP406SC-C | 3 [mm] | 900 [N] | ||
GP406SO-C | 3 [mm] | 950 [N] | ||
Installation size: GP408 | ||||
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
GP408N-C | 8 [mm] | 550 [N] | 590 [N] | |
GP408NC-C | 8 [mm] | 700 [N] | ||
GP408NO-C | 8 [mm] | 740 [N] | ||
GP408S-C | 4 [mm] | 1230 [N] | 1320 [N] | |
GP408SC-C | 4 [mm] | 1570 [N] | ||
GP408SO-C | 4 [mm] | 1660 [N] | ||
Installation size: GP410 | ||||
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
GP410N-C | 10 [mm] | 740 [N] | 795 [N] | |
GP410NC-C | 10 [mm] | 990 [N] | ||
GP410NO-C | 10 [mm] | 1050 [N] | ||
GP410S-C | 5 [mm] | 1650 [N] | 1770 [N] | |
GP410SC-C | 5 [mm] | 2215 [N] | ||
GP410SO-C | 5 [mm] | 2340 [N] | ||
Installation size: GP412 | ||||
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
GP412N-C | 12 [mm] | 1290 [N] | 1370 [N] | |
GP412NC-C | 12 [mm] | 1780 [N] | ||
GP412NO-C | 12 [mm] | 1850 [N] | ||
GP412S-C | 6 [mm] | 2890 [N] | 3050 [N] | |
GP412SC-C | 6 [mm] | 3960 [N] | ||
GP412SO-C | 6 [mm] | 4130 [N] | ||
Installation size: GP416 | ||||
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
GP416N-C | 16 [mm] | 1860 [N] | 1960 [N] | |
GP416NC-C | 16 [mm] | 2490 [N] | ||
GP416NO-C | 16 [mm] | 2590 [N] | ||
GP416S-C | 8 [mm] | 4160 [N] | 4390 [N] | |
GP416SC-C | 8 [mm] | 5560 [N] | ||
GP416SO-C | 8 [mm] | 5780 [N] | ||
Installation size: GP420 | ||||
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
GP420N-C | 20 [mm] | 3175 [N] | 3330 [N] | |
GP420NC-C | 20 [mm] | 4060 [N] | ||
GP420NO-C | 20 [mm] | 4215 [N] | ||
GP420S-C | 10 [mm] | 7080 [N] | 7430 [N] | |
GP420SC-C | 10 [mm] | 9060 [N] | ||
GP420SO-C | 10 [mm] | 9400 [N] | ||
Installation size: GP430 | ||||
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
GP430N-C | 30 [mm] | 6675 [N] | 6830 [N] | |
GP430NC-C | 30 [mm] | 8480 [N] | ||
GP430NO-C | 30 [mm] | 8640 [N] | ||
GP430S-C | 15 [mm] | 14900 [N] | 15250 [N] | |
GP430SC-C | 15 [mm] | 18930 [N] | ||
GP430SO-C | 15 [mm] | 19275 [N] | ||

- Robust, lightweight housing
Hard-coated aluminum alloy - Mounting and positioning
mounting possible from several sides for versatile positioning - Energy supply
possible from several sides - Gripper jaw
individual gripper finger mounting - Sensing slot
mounting and positioning of magnetic field sensors - Wedge hook mechanism
synchronized the movement of the gripper jaws - Integrated gripping force safety device
spring integrated into cylinder as energy storage - Position sensing
permanent magnet for direct monitoring of piston movement - Mounting block
mounting for inductive proximity switch (10)