Flat Swivel Units
Series MSF

"The unique"
- Decide for yourself!
Flange connection or journal shaft, with or without shock absorbers: The multitude of variants ensure you always find what you need - Flat structure
Thanks to the reverse double piston drive, the unit can work in operations requiring flat conditions. This is how you can build your application to save more space - Infinitely adjustable swivel angle
Become flexible and unique with the completely adjustable swivel angle that also reduces set up times
Series features
- 10 million maintenance-free cycles (max.)
- Elastomer end position damping
- Fluid feed-through
- IP41
- Magnetic field sensor
- Shaft extension
- Flange
Installation size: MSF34 | ||||
Order-No. | Swivel angle | Torque | End position damping by | |
---|---|---|---|---|
MSF34N-F001 | 90 / 180 [°] | 0.4 [Nm] | Elastomer | |
MSF34S-F001 | 90 / 180 [°] | 0.4 [Nm] | PowerStop | |
MSF34N-F002 | 90 / 180 [°] | 0.4 [Nm] | Elastomer | |
MSF34S-F002 | 90 / 180 [°] | 0.4 [Nm] | PowerStop | |
MSF34N-D2 | 90 / 180 [°] | 0.3 [Nm] | Elastomer | |
MSF34S-D2 | 90 / 180 [°] | 0.3 [Nm] | PowerStop | |
Installation size: MSF40 | ||||
Order-No. | Swivel angle | Torque | End position damping by | |
MSF40N-F001 | 90 / 180 [°] | 0.7 [Nm] | Elastomer | |
MSF40S-F001 | 90 / 180 [°] | 0.7 [Nm] | PowerStop | |
MSF40N-F002 | 90 / 180 [°] | 0.7 [Nm] | Elastomer | |
MSF40S-F002 | 90 / 180 [°] | 0.7 [Nm] | PowerStop | |
MSF40N-D2 | 90 / 180 [°] | 0.6 [Nm] | Elastomer | |
MSF40S-D2 | 90 / 180 [°] | 0.6 [Nm] | PowerStop | |
Installation size: MSF44 | ||||
Order-No. | Swivel angle | Torque | End position damping by | |
MSF44N-F001 | 90 / 180 [°] | 1.2 [Nm] | Elastomer | |
MSF44S-F001 | 90 / 180 [°] | 1.2 [Nm] | PowerStop | |
MSF44N-F002 | 90 / 180 [°] | 1.2 [Nm] | Elastomer | |
MSF44S-F002 | 90 / 180 [°] | 1.2 [Nm] | PowerStop | |
MSF44N-D2 | 90 / 180 [°] | 1 [Nm] | Elastomer | |
MSF44S-D2 | 90 / 180 [°] | 1 [Nm] | PowerStop | |

- Air flow control valve
for speed regulation included in scope of delivery - Robust, lightweight housing
Hard-coated aluminum alloy - Mounting and positioning
mounting possible from several sides for versatile positioning - Tool intake
with shaft extension or flange available - Force transfer
rack and pinion - Up to 2 way integrated air feed-through
for hoseless air transfer hose package does not have to be pivoted - Sensing slot
mounting and positioning of magnetic field sensors - Integrated shock absorbers with spiral groove technology
adjustable end position damping