Pallet changer
Series SPP

- Maximum clamping and holding force
- Slim design for maximum utilization of the machine space
- Sensing of clamping state and pallet presence
- Reliable handling thanks to cleaning function and spring accumulator
Series features
- Torque support
- Form fit
- Pins compatible with reference system
- Protected against corrosion
- Magnetic field sensor
- Low height
- PLUS connection
- Pneumatic

- Pallet changer
For robot side assembly - Pallet coupling
For mounting on the pallet/workpiece side - Spring accumulator
energy storage in case of drop in pressure - Torque support/rotation lock
High snapshot - Locking
Positive locking by means of clamping segments - Clamping pin
Power transmission between pallet coupling and pallet changer - Drive
Double-acting pneumatic rotor cylinder - Piston position sensing
Via magnetic field sensors, on both sides