Woodworking tools
Zimmer Group has been one of the most innovative companies in the woodworking sector for over 30 years. In the 1990s and 2000s, we revolutionized the market with pioneering solutions, such as the world's first e-interface on the machining head, primarily as a think tank and OEM supplier. Today we deliver sophisticated high-tech products in the process chain with a focus on highest flexibility, scalability and productivity. To this end, we rely on the latest development technologies and simulation methods, such as the digital twin. Zimmer Group offers innovative end-of-arm products that are optimized for the application for the increasing use of robot technology in the machining of wood, materials similar to wood and composite materials. There are no limits to their flexibility.
- Modular end-of-arm tools for implementing a wide range of functions on the machining module
- Drilling units with fixed spindles
- Drilling units with extensible spindles
- Project-specific design for minimum space requirement and tool exchange effort
- Countless attachment options offer the greatest possible flexibility and freedom
Drilling units with fixed spindles
Multi-spindle drill gears for machining:

- Wood/wood-like materials
- Composite materials
- Plastics
- Abrasive materials such as plaster or GRP also possible
- Variable number of spindles and arrangement
- Rigid drill spindle
- For mounting on existing drive with various machine interfaces
- Speed: up to 3,000 rpm, higher speed also possible as a special version
- Drill holder with Weldon drill chuck
Drilling units with extensible spindles
Modular multi-function head for implementing different functions:

- Gripping and handling units for workpiece handling
- All types of drilling units
- Drilling units for single and series drilling
- Variable number and arrangement of spindles, individually adjustable
- Sawing unit
- Adaptable motor spindle
- Setting module for base feet
- Metal fitting unit
- Screwing unit
- Buffer setting unit

TECHNOLOGY CONSULTING
In the inquiry and early project phase, the main focus is on defining the key functional requirements, ensuring interfaces and connections to adjacent trades and defining a reliable cost framework.
Thanks to the expertise of our systems engineering team across all industries, we are the perfect partner for mechanical, mechatronic and software solutions in automation. The goal of getting your individual system up and running more quickly, making it easier to use and operating it more efficiently and reliably is our greatest motivation!
Customer engineering system solutions
With 30 years of development experience and more than 80 experts, Zimmer Group has the crucial industry expertise to analyze your task quickly and precisely, to develop technically innovative and cost-effective solutions and to implement them reliably and on schedule.
Our team in the semi-component area and in system development is able to develop these solutions for you.
Use in the production environment
- The use of industrial robots is a crucial productivity factor in machine woodworking
- Zimmer Group offers innovative end-of-arm products optimized for the application for the increasing use of robot technology
- Our intelligent solutions for end-of-arm tooling make crucial contributions to increases in productivity
- Especially in the age of Industrie 4.0, our mechatronic solutions and the complete range of accompanying digital services open up outstanding opportunities for differentiation