Angle Pivot Units
Series SWM1000

"The slim"

  • Optimised design
    Adjusted to a gantry axle, you can integrate the unit in your machine loading system to save space
  • Large locating flange
    The large mounting surface simplifies your design and allows secure attachment of follow-on tools
  • Failure-free continuous operation
    Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Series features
  • 10 million maintenance-free cycles (max.)
  • Powerstop end position damping
  • IP30
  • Magnetic field sensor
Vue Debug
Installation size: SWM1035
Order-No.Swivel angleSwivel angle regulable +/-Torque 0° 
SWM103590 [°]3 [°]10 [Nm]
Installation size: SWM1045
Order-No.Swivel angleSwivel angle regulable +/-Torque 0° 
SWM104590 [°]3 [°]21 [Nm]
Installation size: SWM1054
Order-No.Swivel angleSwivel angle regulable +/-Torque 0° 
SWM105490 [°]3 [°]40 [Nm]
Installation size: SWM1063
Order-No.Swivel angleSwivel angle regulable +/-Torque 0° 
SWM106390 [°]3 [°]64 [Nm]
Installation size: SWM1080
Order-No.Swivel angleSwivel angle regulable +/-Torque 0° 
SWM108090 [°]3 [°]150 [Nm]
  1. Mounting and positioning
  2. Drive
    double-acting pneumatic cylinder
  3. Air flow control valve
    for speed regulation included in scope of delivery
  4. Adjustable end position
    +/- 3° adjustable end position
  5. Intake flange
    for connection to application-specific adapter plate (to be supplied by the customer)
  6. Force transfer 90° pivoting
    toggle lever principle
  7. Patented, hydraulic shock absorber
    adjustable end position damping