2-jaw radial gripper
Series GK

"The compact"
- Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Best force/installation space ratio
Force transmission using the toggle lever enables high gripping force while optimally utilizing the installation space - Smooth stroke configuration
You can adjust the 180° opening angle to be unique to your application using an adjusting screw
Series features
- 10 million maintenance-free cycles (max.)
- Spring closing C
- IP20
- Self locking mechanism
- Magnetic field sensor

- Buffer stop
absorption of kinetic energy for heavy and long gripper fingers - Robust, lightweight housing
Hard-coated aluminum alloy - Stroke adjustment screw
Infinitely adjustable opening stroke - Guided toggle lever mechanism
synchronized the movement of the gripper jaws mechanically self-locking - Mounting block
mounting for inductive proximity switch - Sensing slot
mounting and positioning of magnetic field sensors - Integrated gripping force safety device
spring integrated into cylinder as energy storage - Energy supply
possible from several sides