Rotary Cylinders
Series PRN

"The economical"
- Concentration on the essentials
The most economic type of swivelling reduces your production costs - Dampened end position
Using the hydraulic brake allows you to move up to the end positions gently, increasing the process reliability and durability of your application - Forged drive shaft
This shaft is not only robust, but can be individually adjusted
Series features
- 1.5 million maintenance-free cycles (max.)
- IP54
- Inductive sensor
- Rotation angle 90°
- Rotation angle 180°
- Rotation angle 270°
- Rotation angle 100°
- Rotation angle 280°
- 1 million maintenance-free cycles (max.)