Multi-function unit

- Modular multi-function head for implementing wide-ranging functions on the machining module
- Project-specific design of the multi-function head for minimum space requirement and tool exchange effort
- Machining of wood, composite materials and plastics
- Drilling units for individual and series drilling processing
- Variable number of spindles and arrangement; can be adjusted individually
- Gripper and handling units for workpiece handling
- Drilling units of all types
- Adaptable motor spindle
- Setting module for base feet