Smart Communication Module
The Smart Communication Module (SCM) acts as a master gateway and is compatible with all Zimmer Group IO-Link components. With its two channels, the SCM can control two devices and offers the direct implementation of IO-Link to digital I/O on a functional level. This enables the integration of IO-Link devices into a digital infrastructure so that the extended range of functions of the IO-Link devices can be utilized almost fully.
Experience the benefits for yourself:
- Translation from IO-Link to Digital I/O and vice versa
- Uncomplicated control of IO-Link grippers via 24 V Digital I/O
- Intuitive software guideZ for configuration and training included
- Up to 15 different workpieces can be configured for one gripper
- As an independent or robot-specific solution, including connection to the controller and app

Choose your robot manufacturer: