Vacuum gripper: Magic Cups & Magic Grippers
Discover the complete vacuum system: Magic Grippers and Magic Cups are the flexible handling solutions for virtually all materials and industries. Thanks to the flexible modular principle, you can choose from a large number of components to put together the right vacuum gripper for your application. With simple installation, individually adaptable components and minimal energy consumption, you maximize the productivity of your processes. Opt for vacuum technology that grips reliably even at high speeds and provides stable performance irrespective of compressed air fluctuations.
Ask us now for your individual configuration!
OUR EXPERTISE – YOUR ADVANTAGES
- Requires no in-depth knowledge for use
- Complete solution with various suction lips
- Modular principle: simple production of a vacuum system
- Perfect grip even at very high speeds
- Simple, fast installation and maintenance thanks to replaceable components
- Low material wear as only the suction lip and not the entire suction gripper needs to be replaced
Fastener
Vacuum cartridge
Vacuum generator
Bellows
Filter
Connection element
Suction lip
1. Fastener
2. Vacuum cartridge
3. Vacuum generator
4. Bellows
5. Filter
6. Connection element
7. Suction lip