Robotics
Our portfolio includes a broad spectrum of robotics, including tool changers, collision protection and axis compensation modules for industrial and lightweight robotics.
Robotics components

2-Jaw Parallel Grippers with Long Stroke
Series GEH6000IL

Tool Changers
Series WWR

- Robot flange with partial mounting circle in accordance with EN ISO 9409-1
- Very high handling weight up to 300 kg
1. Werkzeugwechsler

- Robot flange with partial mounting circle in accordance with EN ISO 9409-1
- Very high handling weight up to 300 kg

2-Jaw Parallel Grippers
Series GPP5000

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
Rotary Distributors
Series DVR

- Suitable for low to high loads
- Connection flange according to EN ISO 9409-1: TK40... TK160
- With 4...8 pneumatic feedthroughs
- With 4...12 electrical feedthroughs
1. 2-jaw parallel grippers

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
2. Swivel and rotary modules

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
3. Rotary distributor

- Suitable for low to high loads
- Connection flange according to EN ISO 9409-1: TK40... TK160
- With 4...8 pneumatic feedthroughs
- With 4...12 electrical feedthroughs

2-Jaw Parallel Grippers
Series GEP2000


Tool Changers
Series FWR
LWR-HRC-02
- DGUV certified collaborative grippers
- Servo drive with integrated controller
- Sensitive version
- IO-Link control
- Use in combination with LWR fixed parts (IO-Link/RS485)
- Optimal for applications of larger workpieces as well as different dimensions due to servo technology
2. LWR-HRC-02
- DGUV certified collaborative grippers
- Servo drive with integrated controller
- Sensitive version
- IO-Link control
- Use in combination with LWR fixed parts (IO-Link/RS485)
- Optimal for applications of larger workpieces as well as different dimensions due to servo technology


2-Jaw Parallel Grippers
Series GEP2000
Tool Changers
Series WWR

- Robot flange with partial mounting circle in accordance with EN ISO 9409-1
- Very high handling weight up to 300 kg
2. Werkzeugwechsler

- Robot flange with partial mounting circle in accordance with EN ISO 9409-1
- Very high handling weight up to 300 kg

Tool Changers
Series WWR

- Robot flange with partial mounting circle in accordance with EN ISO 9409-1
- Very high handling weight up to 300 kg
1. Werkzeugwechsler

- Robot flange with partial mounting circle in accordance with EN ISO 9409-1
- Very high handling weight up to 300 kg