Robot sets for Universal Robots
Here you will find a wide range of robot sets that have been specially developed for Universal Robots. These sets contain grippers, adapter plates and the corresponding accessories.

New

Universal Robots
RSB-31-29-00001-A
Set: Electric 2-jaw parallel gripper GEP2006
Suitable for robot type
Universal Robots
Stroke per jaw
6 mm
Gripping force
145 N
Gripper finger length
60 mm
IP class
IP40
Weight
0.36 kg
New

Universal Robots
RSB-31-30-00001-A
Set: Electric 2-jaw parallel gripper GEP2010
Suitable for robot type
Universal Robots
Stroke per jaw
10 mm
Gripping force
200 N
Gripper finger length
80 mm
IP class
IP40
Weight
0.48 kg
New

Universal Robots
RSB-31-31-00001-A
Set: Electric 2-jaw parallel gripper GEP2013
Suitable for robot type
Universal Robots
Stroke per jaw
13 mm
Gripping force
360 N
Gripper finger length
100 mm
IP class
IP40
Weight
0.78 kg
New

Universal Robots
RSB-31-32-00001-A
Set: Electric 2-jaw parallel gripper GEP2016
Suitable for robot type
Universal Robots
Stroke per jaw
16 mm
Gripping force
500 N
Gripper finger length
120 mm
IP class
IP40
Weight
1.2 kg

Robot-independent
RSB-00-33-00001-A
Dual set: Electric 2-jaw parallel gripper GEP2016
Stroke per jaw
16 mm
Gripping force
500 N
Gripper finger length
120 mm
IP class
IP40
Weight
2.4 kg
New

Universal Robots
RSB-31-40-00001-A
MATCH advanced gripper set GEH6040IL
Suitable for robot type
Universal Robots
Stroke per jaw
40 mm
Gripping force
140 N
Gripper finger length
100 mm
Weight
1.8 kg

Robot-independent
RSB-00-34-00001-A
Set: Electric 2-jaw parallel gripper GEP5010
Stroke per jaw
10 mm
Gripping force
1520 N
Gripper finger length
160 mm
IP class
IP64
Weight
2.8 kg

Robot-independent
RSB-00-36-00001-A
Set: Pneumatic 2-jaw parallel gripper GPP5006
Stroke per jaw
6 mm
Gripping force
330 N
Gripper finger length
100 mm
IP class
IP64
Weight
0.67 kg

Robot-independent
RSB-00-36-00003-A
Dual set: Pneumatic 2-jaw parallel gripper GPP5000
Stroke per jaw
6 mm
Gripping force
330 N
Gripper finger length
100 mm
IP class
IP64
Weight
1.8 kg

Robot-independent
RSB-00-36-00002-A
Set: Pneumatic 3-jaw concentric gripper GPD5006
Stroke per jaw
6 mm
Gripping force
740 N
Gripper finger length
100 mm
IP class
IP64
Weight
0.96 kg

Robot-independent
RSB-00-36-00004-A
Dual set: Pneumatic 3-jaw centric gripper GPD5000
Stroke per jaw
6 mm
Gripping force
740 N
Gripper finger length
100 mm
IP class
IP64
Weight
2.4 kg

Robot-independent
RSB-00-38-00001-A
Set: Pneumatic 2-jaw parallel gripper GPP5010
Stroke per jaw
10 mm
Gripping force
1260 N
Gripper finger length
145 mm
IP class
IP64
Weight
2.3 kg

Robot-independent
RSB-00-38-00003-A
Dual set: Pneumatic 2-jaw parallel gripper GPP5000
Stroke per jaw
10 mm
Gripping force
1260 N
Gripper finger length
145 mm
IP class
IP64
Weight
5.8 kg

Robot-independent
RSB-00-38-00002-A
Set: Pneumatic 3-jaw concentric gripper GPD5010
Stroke per jaw
10 mm
Gripping force
3140 N
Gripper finger length
145 mm
IP class
IP64
Weight
3.6 kg

Robot-independent
RSB-00-34-00002-A
Set: Electric 3-jaw concentric gripper GED5010
Stroke per jaw
10 mm
Gripping force
1520 N
Gripper finger length
160 mm
IP class
IP64
Weight
3.9 kg