Angle Pivot Units
Series SW

"The superior"
- Up to 100% more performance than the benchmark
Superior end position damping lets you swivel more mass in the shortest amount of time, increasing your machine's component output - Includes two angle flanges
Reduce your design and manufacturing efforts with the angle pivot unit aligned on the machine loading system - More than 100% higher radial bearing load than the benchmark
The generously scaled bearings stand for robustness and long service life and provide the highest process reliability for your application
Series features
- 10 million maintenance-free cycles (max.)
- Powerstop end position damping
- Fluid feed-through
- IP64
- Magnetic field sensor
- Inductive sensor
- Rotation angle 180°
- Flange
- End positions adjustable +/- 3

- Air flow control valve
for speed regulation (included in the delivery) - Sensing slot
mounting and positioning of magnetic field sensors - Robust, lightweight housing
Hard-coated aluminum alloy - Force transfer
rack and pinion - Two way ball bearing hollow shaft
for feedthrough cables and hoses high forces and moments capacity - Up to 8 way integrated air feed-through
for hoseless air transfer hose package does not have to be pivoted - Mounting block
mounting for inductive proximity switch - Integrated and patented hydraulic shock absorbers
adjustable end position damping heating is prevented through installation in pneumatic pressure chamber