O-ring assembly grippers, outer
Series GS

- Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Adjustable expanding stroke
Prevents the O-ring from overexpanding and ensures consistent production quality - Query about magnetic field sensor technology
Detecting the end position allows you to have shorter cycle times and an integrated control system
Series features
- 5 million maintenance-free cycles (max.)
- IP30
- Magnetic field sensor
- Inductive sensor

- Ejector jaw
to shift off the O-ring - Stroke adjustment
for adjustment of the spread stroke - Energy supply
possible from several sides - Drive
two single-acting pneumatic cylinders - Force transfer
direct via taper - Mounting and positioning
axial, on the gripper bottom - Sensing slot
mounting and positioning of magnetic field sensors - Robust, lightweight housing
Hard-coated aluminum alloy - Gripper jaw
individual gripper finger mounting