Smart Cups + Smart Lock

Smart solution for maximum productivity: With the Smart Cups series, you can minimize your downtime for changing suction lips. The innovative Smart Lock system offers you a completely new way of locking: The lockable spring plunger can be fixed in the stroke, ensuring absolutely safe handling of your workpieces – without disruptive vibrations. Experience maximum control and a long service life in your process flow.


Smart cups

The innovative quick-change system of the Smart Cup series was developed for the use of selected suction lips and supports the simple and rapid adjustment to different materials and sizes of the suction lips. This increases not only flexibility in production processes, but also increases productivity by minimizing downtime when replacing lips. The system also has an environmentally friendly design since only one part, the suction lip, needs to be replaced. This saves material resources and reduces operating costs.


Locking-System fixiert Hub des integrierten Federstößels
Steuerung über Druckluft
Locking-System fixiert Winkel und Position des Saugers
1. Locking-System fixiert Hub des integrierten Federstößels
2. Steuerung über Druckluft
3. Locking-System fixiert Winkel und Position des Saugers

SMART LOCK

Ideal for handling in a wide range of industries, such as in the automotive and glass industries. The Smart Lock System is controlled by compressed air and secures the stroke of the spring plunger. The integrated spring plunger and conical joint ensure safe handling of the workpiece without vibrations. The Smart Lock System ensures safe and precise handling in the automotive sector. The system is compatible with the proven Smart Cups. This makes it easier to replace the suction lips with the Smart Cup quick change system. The simple replacement of components guarantees reduced maintenance times and costs as well as a long system service life.


Do you have any questions?

Personal data
Message