Innovative technologies for better patient care

Our automation solutions for medical technology offer state-of-the-art devices and systems for precise diagnosis, effective treatment and continuous monitoring. Our technologies improve patient care and increase efficiency in hospitals, clinics and doctors’ practices. Find out how our medical technology innovations optimize healthcare. Discover our solutions for medical technology here.

Do you need support with your med-tech application? We look forward to your inquiry and will be happy to advise you!

WRITE TO US!

Your benefits:

  • Maximum precision and efficiency
  • Minimization of risks and complications
  • Innovative technologies: Use of state-of-the-art components and systems
  • Energy-efficient and resource-saving solutions
  • Adaptability to various medical applications
  • Robust and durable components for continuous operation

Application examples

ELECTRIC CLAMPING ELEMENTS

LKE SERIES

Fast, efficient, flexible

The fast electric clamping elements are notable primarily because of their integrated status query, which is output via digital status signals. The kinematics are supplied by means of an eccentric shaft with a mechanical self-locking mechanism. Based on the self-locking functional principle, when closed, the full holding force is sustained in the event of a power drop or while in a de-energized state, ensuring accurate positioning.

INFORMATION

  • Energy efficient (bistable)

  • Integrated electronics

  • Flexible cable outlet 

  • Available for all common profile rail guides 

  • Emergency actuation

FASTENING OPERATING ROOM TABLES

Linear technology

De-energized clamping with status query

An electric clamping element is used to secure a patient table in place. The element features de-energized clamping and an integrated status query. In case of a power failure, the element can be opened manually at any time.

INFORMATION

  • Component
    LKE electric clamping element 

  • Special features
    Securing operating room tables in place

INDUSTRIAL SHOCK ABSORBERS

POWERSTOP PRODUCT FAMILY

Perfected for industry and medicine

The unique spiral groove technology is a defining feature of PowerStop industrial shock absorbers. In contrast with conventional industrial shock absorbers with throttle bores, the constantly tapering spiral groove causes precise, low-vibration damping absorption. They achieve maximum energy absorption with the smallest installation space through optimal utilization.

INFORMATION

  • Low-vibration damping

  • Bio oil

  • Hydrostatic piston guide

  • Stainless steel 

  • Integrated oil reserve

  • Optimal protection can be selected

DAMPING PROSTHESES

Damping technology

Damping for greater comfort

Special shock absorbers (based on the PowerStop series) are used in prosthetic knee and hip joints for damping in the swing and standing phase. The dampers can be adjusted individually in the push and pull directions. The characteristic curve can be adapted to the movement sequences in the process. This enables high energy absorption in the smallest space.

INFORMATION

  • Component
    Special shock absorbers (PowerStop product family) 

  • Special features
    Individual adjustment and high energy absorption


References

1. 2-jaw parallel grippers
  • Mechanically self locking in case of power drop
  • IO-Link on board
more
Component reference
Automated sample handling

2-Jaw Parallel Grippers with Long Stroke
Series GEH6000IL

  • Mechanically self locking in case of power drop
  • IO-Link on board
more
1. 2-jaw parallel grippers
  • Mechanically self locking in case of power drop
  • IO-Link on board
more
Component reference
Automated sample handling
Component reference
Laboratory automation with ABB robots

Tool Changers
Series FWR

  • Automated tool change without external activation
  • Manual tool change
  • Optional media transmission
more
LWR-HRC-02
  • DGUV certified collaborative grippers
  • Servo drive with integrated controller
  • Sensitive version
  • IO-Link control
  • Use in combination with LWR fixed parts (IO-Link/RS485)
  • Optimal for applications of larger workpieces as well as different dimensions due to servo technology
more
1. Tool changer
  • Automated tool change without external activation
  • Manual tool change
  • Optional media transmission
more
2. LWR-HRC-02
  • DGUV certified collaborative grippers
  • Servo drive with integrated controller
  • Sensitive version
  • IO-Link control
  • Use in combination with LWR fixed parts (IO-Link/RS485)
  • Optimal for applications of larger workpieces as well as different dimensions due to servo technology
more
Component reference
Loading and unloading microtiter plates in laboratories
Component reference
Robot laboratory technology

2-Jaw Parallel Grippers
Series GEP2000

  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
1. 2-jaw parallel grippers
  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
Component reference
ZING methadone doses
Component reference
Automated Capping System
Component reference
Cleanroom changer
Component reference
Filling and sealing in the clean room
Component reference
Inspection system in the pharmaceutical industry

COMPONENTS


Get in touch with us!

Personal data
Company
Contact
Message

2-Jaw Parallel Grippers with Long Stroke
Series GEH6000IL

  • Mechanically self locking in case of power drop
  • IO-Link on board
more