Vacations with a motorhome or van are synonymous with freedom and spontaneity and have been experiencing a real boom in recent months. Traveling with a van has become a real trend. It’s hardly surprising, since motorhomes today offer the comfort of a small vacation home with maximum flexibility. The demands on equipment have grown considerably and people don’t want to do without comfort on four wheels. And this isn’t just about the quality of the bed or the kitchen equipment. High quality can be found in all areas of the modern motorhome. Simple, stepless opening and closing of tilt windows or high-quality hinge damping of doors – dampers and retraction systems ensure the comfort and quality of the motorhome equipment. Unwanted noises, such as the rattling of windows while driving, should be avoided and safety should be guaranteed by reliable closing. Our damping systems set the standard and support the feel-good atmosphere on the road.

Pioneers in the SOFT CLOSE field

With our many years of experience with damping systems and as a pioneer in the SOFT CLOSE field, we are your partner and provide the needed expertise to solve your problems. We have been advancing the development and series production of damping systems and setting standards since 2004.

Our service portfolio ranges from design and customized new development to proven mass production Made in Germany. This allows us to ensure consistently high quality, customer-oriented service and responsiveness to specific customer requirements.

Stepless tilting

Our damping systems offer maximum flexibility when opening and closing bottom-hung windows and hatches. The position is held securely when released, thus minimizing the risk of injury. They also guarantee secure closing in rainy or even stormy weather or if something unexpectedly presses against the window from the inside while driving.

Little effort required

Tilt windows on mobile homes are easy to open and close thanks to power-assisted damping. Hatches and windows can be operated by anyone without much effort. The tilt windows and luggage racks are as easy to open as they are to close when not in use. Inside a mobile home, uncontrolled opening of flaps or cupboard doors poses a serious danger to occupants, since heavy or fragile luggage can fall down. The damper guarantees that the door can be kept closed safely. 

Silent

The damping mechanism ensures a high level of convenience and high-quality smooth, noiseless opening and closing, which also ensures a high level of convenience and high-quality fittings. Unwanted, loud slamming of flaps or doors is a thing of the past. Our damping systems also ensure that there are no annoying noises such as the windows rattling while driving.

Durable

Our standard series-accompanying testing to ensure delivery quality guarantees you durable products with low wear. For quality control, we rely on monitoring important geometric features using industrial image processing. In addition, our many years of experience in the development and production of manufacturing systems make us your expert partner for high-quality mass production Made in Germany. 

Application areas at a glance

  • Tilting windows and hatches
  • Drawers and luggage/storage compartment flaps
  • Interior/furniture
  • Door hinges

Universal for every door and window

With our broad portfolio of different dampers, we offer the solution for every application. Decades of experience and expert knowledge in the SOFT CLOSE sector make us your ideal partner. Our product variety includes tilt window damping, door hinge damping, drawer damping with self-closing devices and retrofittable damping in the interior of a mobile home. Do you need a customized solution? We will be happy to advise you and support you from the design stage through testing to series production.

Products

eaZI®lift ION 100

Window tilt lock for mobile homes and motorhomes. The damper handles the stepless positioning of the window. The window or hatch can be opened or closed from any position. As soon as the damper is fully extended, an additional locking mechanism is activated. The existing free-run ensures closing. 

MORE INFO

eaZI®silent RETRO 5

This product offers convenient damping of various sliding doors and drawers. Thanks to its very compact design, it can be integrated into various systems and also retrofitted. User-friendly connection options make it particularly flexible and versatile. 

SEE THE PRODUCT

eaZI®soft VOLPINO

Damping for hinges, suitable for flaps. The individually adjustable damping force, which can be adapted to the door weight after installation, makes the product particularly easy to use. This damper can also be retrofitted.

SEE THE PRODUCT

eaZI®silent STRETTO

Small – slim – strong. This damping unit requires minimal installation space and is therefore perfect for applications where space is limited but the weight is high, such as in mobile home interiors. 

SEE THE PRODUCT

eaZI®soft PIANO

The pneumatic damper can be used universally and extends again automatically when activated. Thanks to its compact size, it can be inserted into a hole for installation or attached using the adapter.

SEE THE PRODUCT

Contact us

Personal data
Message