Match - Robot module
Series LWR
Robot-independent | ||||
Order-No. | Suitable for robot type | ZIM_LEDRING | Control | |
---|---|---|---|---|
LWR50F-00-01-A | ISO TK 50 | Nein | Digital I/O | |
LWR50F-00-04-A | ISO TK 50 | Nein | IO-Link | |
LWR50F-00-05-A | ISO TK 50 | Nein | IO-Link | |
Robot-specific | ||||
Order-No. | Suitable for robot type | ZIM_LEDRING | Control | |
LWR50F-01-02-A | Universal Robots e-Series | Nein | Digital I/O | |
LWR50F-01-03-A | Universal Robots e-Series | Ja | RS485 | |
LWR50F-04-01-A | Techman Release > 3.0 / OMRON TM-Series | Nein | Digital I/O | |
LWR50F-06-01-A | JAKA Zu / Schneider Electric Lexium Cobot | Nein | Digital I/O | |
LWR50F-07-01-A | HANWHA HCR-3/-5/-12 | Nein | Digital I/O | |
LWR50F-08-01-A | Mitsubishi Assista | Nein | Digital I/O | |
LWR50F-09-01-A | FANUC CRX | Nein | Digital I/O | |
LWR50F-09-03-A | FANUC CRX | Nein | RS485 | |
LWR50F-10-01-A | DOOSAN M- / H- / A-Serie | Nein | Digital I/O | |
LWR50F-13-01-A | ABB CRB 15000 GoFa | Nein | Digital I/O | |
LWR50F-13-04-A | ABB CRB 15000 GoFa | Nein | IO-Link | |
LWR50F-13-05-A | ABB CRB 15000 GoFa | Ja | IO-Link | |
LWR50F-14-04-A | ABB CRB 1100 SWIFTI | Nein | IO-Link | |
LWR50F-14-05-A | ABB CRB 1100 SWIFTI | Ja | IO-Link | |
LWR50F-15-01-A | ABB IRB1100 | Nein | Digital I/O | |
LWR50F-15-04-A | ABB IRB1100 | Nein | IO-Link | |
LWR50F-15-05-A | ABB IRB1100 | Ja | IO-Link | |
LWR50F-16-01-A | fruitcore HORST | Nein | Digital I/O | |
LWR50F-17-01-A | Yaskawa HC P-Version | Nein | Digital I/O | |
LWR50F-17-04-A | Yaskawa HC P-Version | Nein | IO-Link | |
LWR50F-17-05-A | Yaskawa HC P-Version | Nein | IO-Link | |
LWR50F-18-01-A | ELITE Robots | Nein | Digital I/O | |
LWR50F-20-01-A | KUKA LBR iisy Series | Nein | Digital I/O | |
LWR50F-20-04-A | KUKA LBR iisy Series | Nein | IO-Link | |
LWR50F-20-05-A | KUKA LBR iisy Series | Ja | IO-Link | |
LWR50F-21-01-A | ABB IRB 1300 | Nein | Digital I/O | |
LWR50F-21-04-A | ABB IRB 1300 | Nein | IO-Link | |
LWR50F-21-05-A | ABB IRB 1300 | Ja | IO-Link | |
LWR50F-22-01-A | ABB CRB 1100 SWIFTI | Nein | Digital I/O | |
LWR50F-22-04-A | ABB CRB 1100 SWIFTI | Nein | IO-Link | |
LWR50F-22-05-A | ABB CRB 1100 SWIFTI | Ja | IO-Link | |
LWR50F-25-01-A | DENSO COBOTTA PRO | Nein | Digital I/O | |
LWR50F-26-01-A | Kassow KR series | Nein | Digital I/O |