MATCH - Robot module
Series LWR

- A system for cobots and conventional robots
- Standardized robot interface for handling (mechanical gripping and vacuum)
- Manual change with Easy-Click function (one-hand operation)
- Automated changeover without external control in the deposit station
- Large variety of end effectors
- Optical Connect LED display
- Robot-specific connector for direct connection to the robot Tool IO
- Digital control of grippers incl. sensor query