Pneumatic
Flat swivel units
Flat swivel units
Series MSF
Series MSF
High flexibility due to a continously adjustable swivel angel from 90° (-3°) to 180° (+3°)
Position sensing, energy supply, fixing- and positioning fully integrated
Product
Series SF-C
Series SF-C
Smooth power absoption due to hydraulic shock absorber with spiral groove technology
Torque up to 130 Nm
Compact flat swivel units with 3 positions available