ZiMo is the solution for cost-effective and straightforward process automation for everyone, from small businesses to large companies – ZiMo is the solution.

The Zimmer Group's flexible robot cell allows for mobile and easy commissioning, with impressively quick integration into your processes. Whether machine loading and unloading, pick & place tasks or quality assurance – ZiMo supports you exactly where you need a helping hand. You have free choice of a wide variety of accessories and receive the package tailored to your needs. Get in touch with us, we would be happy to advise you!

 

SUBMIT A REQUEST NOW!  Configurator

Ideal for small and varying batch sizes
Flexible use
Increased productivity
Customizable
Optimized production sequences
Fast return on investment (ROI)

FAST RETURN ON INVESTMENT

STAFF SHORTAGE AS A COST TRAP

The ongoing shortage of skilled workers is creating organizational challenges for many companies and causing significant costs. Shortages in staff lead to production delays, quality losses and restricted growth. ZiMo offers effective relief here: Automated processes help alleviate staff shortages and significantly reduce the workload of valuable skilled workers. This improves the utilization of your resources, increases planning reliability and creates room for growth. This makes automation the strategic answer to the current challenges facing the industry.

Personnel support
ZiMo takes over monotonous or physically demanding tasks – instead of replacing personnel, the robot cell adds to your existing capacities.

Increased revenue
Higher production availability with the same workforce makes it possible to process more orders in less time – a direct lever for increasing revenue.

Maximized profit
Reduced personnel costs, higher product quality and increased utilization of capacity lead to a better contribution margin and secure your competitive edge in the long run.

Quality assurance
ZiMo reduces rejection rates and ensures consistently high product quality thanks to standardized processes and repeatable procedures.

Increased production
ZiMo can be operated without personnel in additional shifts, thereby increasing production capacity without requiring additional space or personnel.

Reduced costs
Low operating costs, low maintenance requirements and high energy efficiency contribute to a noticeable reduction in the total cost of ownership (TCO) – for a sustainable reduction in your budget planning.


VARIABLE STRUCTURE, VERSATILE APPLICATIONS

ACCESSORIES AND OPTIONS

Thanks to the wide portfolio of available accessories and options, you can adapt ZiMo to your individual needs and requirements. The variable setup and fast changeover times guarantee maximum flexibility in your processes and enormous potential for modernizing your production sequences.

Expand the platform of the flexible robot cell with interfaces and components such as application-specific end effectors, robot sets, safety scanners, storage stations for small load carriers and much more. The Zimmer HMI option offers you the convenience of easy commissioning and control. With the optional remote maintenance, your ZiMo gets regular updates and optimizations. This saves you valuable time and resources, allowing you to focus fully on areas of production that offer real added value for your company.

Robot-independent
ZiMo can be used as a robot-independent platform and can integrate a large number of common robot manufacturers. Alignment and positioning on the worktop is flexible.
more
Application-specific end effectors
With over 40 years of experience, Zimmer offers a wide range of grippers, vacuum components and the modular MATCH end-of-arm ecosystem. As a result, you can tailor ZiMo to your specific applications – it’s flexible, reliable and future-proof.
more
Prepared applications directly available
Thanks to preconfigured combinations of a gripper station, SLC rack, safety technology and software, ZiMo is ready for use in no time. This significantly reduces the project planning time – for a quick start to automation.
more
Maximum safety
ZiMo comes with the option of one or two safety scanners, making it safe to use without a safety fence in industrial applications. This option is required for safe integration into the periphery of external machines.
more
Intuitive control
The Zimmer HMI makes commissioning and operation easy, without any programming knowledge. This makes automation accessible and efficient for everyone.
more
The best service at all times
With the remote maintenance option, you can install the latest updates, evaluate faults and optimize programs at any time. Our experienced service team is also available for integration and commissioning – personal, competent and solution-oriented.
more
Connection to the production machines
ZiMo can be seamlessly integrated into existing systems – with interfaces such as IO-Link, Euromap 67, pneumatic connections and digital fieldbuses. Customized connections are also possible.
more
Self-sufficient for one day (battery)
In combination with the AMR Miles, ZiMo can be operated completely autonomously when equipped with battery packs. When it is integrated in the fleet management system and control technology, it provides fully autonomous work order control, while the optional vision system handles calibration and a wireless interface ensures communication with the machine.
more
1. Robot-independent
ZiMo can be used as a robot-independent platform and can integrate a large number of common robot manufacturers. Alignment and positioning on the worktop is flexible.
more
2. Application-specific end effectors
With over 40 years of experience, Zimmer offers a wide range of grippers, vacuum components and the modular MATCH end-of-arm ecosystem. As a result, you can tailor ZiMo to your specific applications – it’s flexible, reliable and future-proof.
more
3. Prepared applications directly available
Thanks to preconfigured combinations of a gripper station, SLC rack, safety technology and software, ZiMo is ready for use in no time. This significantly reduces the project planning time – for a quick start to automation.
more
4. Maximum safety
ZiMo comes with the option of one or two safety scanners, making it safe to use without a safety fence in industrial applications. This option is required for safe integration into the periphery of external machines.
more
5. Intuitive control
The Zimmer HMI makes commissioning and operation easy, without any programming knowledge. This makes automation accessible and efficient for everyone.
more
6. The best service at all times
With the remote maintenance option, you can install the latest updates, evaluate faults and optimize programs at any time. Our experienced service team is also available for integration and commissioning – personal, competent and solution-oriented.
more
7. Connection to the production machines
ZiMo can be seamlessly integrated into existing systems – with interfaces such as IO-Link, Euromap 67, pneumatic connections and digital fieldbuses. Customized connections are also possible.
more
8. Self-sufficient for one day (battery)
In combination with the AMR Miles, ZiMo can be operated completely autonomously when equipped with battery packs. When it is integrated in the fleet management system and control technology, it provides fully autonomous work order control, while the optional vision system handles calibration and a wireless interface ensures communication with the machine.
more

AUTOMATION FOR EVERY APPLICATION

VARIABLE FOR ALL PRODUCTION SITUATIONS

As an interface between humans and robots, the flexible ZiMo robot cell paves the way to automation for small and medium-sized companies and helps large factories optimize their processes. At the same time, there are no barriers to the use of the intuitive, mobile handling system. This includes repetitive loading and unloading of tooling machines or machine tending, logistics and pick & place applications as well as complex assembly tasks that need increased safety. ZiMo performs monotonous tasks of low to high repetition cycles with maximum accuracy. It not only allows you to reduce the costs of production processes, but also takes the load off valuable skilled workers and still ensures stable machining processes.

PICK & PLACE
Rapid adaptation times guarantee an optimized and automated production process.
WORKPIECE REMOVAL
Machine loading and unloading through rapid adaptation times and a simplified servicing routine.
WORKPIECE HANDLING
Flexible adaptation to the respective workpiece thanks to a comprehensive ecosystem consisting of grippers ranging from normal to large stroke as well as suction and vacuum components.
COLLABORATIVE INSTALLATION
Assistance with complex installation tasks – safety during cooperative and collaborative tasks is guaranteed at all times thanks to integrated safety standards.
QUALITY ASSURANCE
ZiMo ensures uncompromising quality when checking, cutting or marking.
PACKAGING
Mechanical accessories such as SLC racks enable automated packaging.
(DE-)PALLETIZING
ZiMo can also map common intralogistics tasks such as palletizing goods.
1. PICK & PLACE
Rapid adaptation times guarantee an optimized and automated production process.
2. WORKPIECE REMOVAL
Machine loading and unloading through rapid adaptation times and a simplified servicing routine.
3. WORKPIECE HANDLING
Flexible adaptation to the respective workpiece thanks to a comprehensive ecosystem consisting of grippers ranging from normal to large stroke as well as suction and vacuum components.
4. COLLABORATIVE INSTALLATION
Assistance with complex installation tasks – safety during cooperative and collaborative tasks is guaranteed at all times thanks to integrated safety standards.
5. QUALITY ASSURANCE
ZiMo ensures uncompromising quality when checking, cutting or marking.
6. PACKAGING
Mechanical accessories such as SLC racks enable automated packaging.
7. (DE-)PALLETIZING
ZiMo can also map common intralogistics tasks such as palletizing goods.

CUSTOMER REFERENCES

System reference
Automated solution with ZiMo and REP2000

3-Jaw Concentric Grippers
Series GPD5000

  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
1. 3-jaw concentric grippers
  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
System reference
Efficient automation through ZiMo with GPD5000

Electro-pneumatic unit
Series AEPN

  • Lightweight and powerful
  • Multiple pressure ranges selectable
  • Integrated query
  • Control
  • Independent
more

2-Jaw Parallel Grippers
Series GEP2000

  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more

3-Jaw Concentric Grippers
Series GPD5000

  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
1. Aggregates
  • Lightweight and powerful
  • Multiple pressure ranges selectable
  • Integrated query
  • Control
  • Independent
more
2. 2-jaw parallel grippers
  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
3. 3-jaw concentric grippers
  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
System reference
Electropneumatic unit with ZiMo

Tool Changers
Series WPR5000

  • Safer tool changer
  • Locking kinematics
  • Endless variety
more
1. Tool changer
  • Safer tool changer
  • Locking kinematics
  • Endless variety
more
System reference
Integrated WPR5000 on ZiMo
System reference
ZiMo with angle flange
System reference
Sawing machine with ZiMo

Integration into production

Two variants

Easy Automation

Simple integration

With Easy Automation, you get an all-round carefree package. The Zimmer HMI gives you easy control, including remote maintenance. At the same time, you benefit from the wide range of options and accessories.

  • Shortage of skilled workers? No problem: Compensate for short-term staff shortages
  • Flexible with various robots: Compatible with a wide range of robot types
  • Immediately ready for production: Ready-made function blocks for easier commissioning and use
  • Endless possibilities: Experienced programmers have the opportunity to go deeper. This means that the system can be expanded to include every conceivable function and interface on request.
  • Worldwide service and support: Support where you need it thanks to remote maintenance
  • Fast return on investment: Investment pays for itself after just 1.5 years

Platform Kit

Configurable as required

Would you like to program ZiMo completely by yourself? With the Platform Kit, you get the base module with or without PLC and can configure the robot cell entirely according to your requirements.

  • Customizable to your brand: Ideal for integrators and partners
  • Compatible with almost all common robots: Integrate the robot of your choice
  • Maximum flexibility: Wide range of equipment and options
  • Fully customizable configuration: No restrictions in the application

Easy Automation – What is included?

Base module

  • Base frame on four lifting rollers with locking feet
  • Tabletop fully finished to customer specifications
  • Control cabinet including fan / ventilation grille
  • Prepared interface (pneumatically/electrically)
  • Basic electrical equipment
  • Status display (LED strip)
  • Docking bar with "present" query
  • Integrated brackets for accessories

Engineering

  • Conformity assessment procedure with corresponding certification

Full service

  • Integration and commissioning possible
  • Remote maintenance
  • Comprehensive services

Ready-to-start programming with Zimmer HMI + control panel

  • Intuitive controls
  • No programming knowledge required

Robot

  • Compatible with a wide range of robot manufacturers

Integrated end effector portfolio (configurable)

  • A selection of 2-jaw parallel grippers, 3-jaw concentric grippers, 2-jaw angular grippers, vacuum suction cups or the MATCH ecosystem, preconfigured robot sets
  • Pneumatic, electric, vacuum, IO-Link

Options (configurable)

  • Safety scanner
  • Storage station for MATCH components
  • Interfaces (Digital Safety I/O, Euromap 67, passive distributor, IO-Link, pneumatics)
  • Battery-operated, autonomous thanks to transport with Miles, safety interface, integration in fleet management system and Mosaic
  • SLC rack
  • Additional docking bars

Platform Kit – What is included?

Base module

  • Base frame on four lifting rollers with locking feet
  • Tabletop partially machined
  • Control cabinet including fan / ventilation grille
  • Prepared interface (pneumatically/electrically)
  • Basic electrical equipment
  • Status display (LED strip)
  • Docking bar with "present" query
  • Integrated brackets for accessories

Engineering

  • For checking the integration of new robot models, for example

Service

  • For mechanics
  • When purchasing the PLC, support at the control level is available as an option (excluding robot programming)

Customer programming with the support of Zimmer software packages

  • ZiMo PLC + PLC modules for easy integration of ZiMo options and the Zimmer Group portfolio
  • Zimmer Comfort Apps, Zimmer GuideZ

Robot

  • Compatible with almost all robot manufacturers

Complete end effector portfolio (configurable)

  • Gripping and vacuum components, MATCH ecosystem, tool changers, axis compensators, collision protection, adapter plates, sensors and accessories, preconfigured robot sets
  • Pneumatic, electric, vacuum

Options (configurable)

  • Safety scanner
  • Storage station for MATCH components
  • Interfaces (Digital Safety I/O, Euromap 67, passive distributor, IO-Link, pneumatics)
  • SLC rack
  • Additional docking bars

INTUITIVE CONTROL VIA ZIMMER HMI

Versatility that is hard to beat: Our Zimmer HMI gives you a simple and intuitive introduction to the world of automation. The interface is designed so intuitively, partly due to the preconfigured function blocks, that no programming knowledge is required to put the function blocks together. For new components, all available configurations can be called up and used via an integrated database. In addition, the control system offers many flexible expansion options, giving even experienced programmers convincing advantages. Should you still have any questions, our support team is available at any time to provide secure and fast remote maintenance.

SUBMIT A REQUEST NOW

Intuitive operation
The innovative web user interface can be operated from anywhere in a short space of time.
No programming knowledge necessary
All procedures can be configured intuitively using simple gestures on the UI. The system automatically checks which function blocks fit together.
Large selection of robots
The system can control a large number of common robot manufacturers and types.
Expandable
The Zimmer Group's entire product portfolio is available as an option.
Simulation via digital twin
New procedures can be tested in advance from anywhere in an integrated simulation.
Shorter commissioning time
The first cycle is ready in less than 30 minutes after switching on.
Store
All available functions can be used directly from the integrated store. The store in the system grows with each new component – just like on a smartphone. Tested and approved by the Zimmer Group.
Expandable for experienced programmers
Experienced programmers have the opportunity to go deeper. This means that the system can be expanded to include every conceivable function and interface.
Always up to date
On request, the device always receives the latest updates and can therefore benefit from all newly developed functions.
Collaborative or cooperative
Whether human or machine, the flexibility of the robots means that both worlds can be served.

Robot

Robot selection for Easy Automation

ZiMo can be combined with a large number of common cobot models. With Easy Automation, you benefit from a thorough compatibility check including stability analysis. Here’s a complete list of compatible preconfigured robots:

Compatible robots

Robot selection for Platform Kit

You can combine the Platform Kit with robots from almost any manufacturer, so it fits right into your existing setup. We would be happy to help you check how to integrate new robot models. Please contact us!

CONTACT


End effectors

With over four decades of experience in the field of handling and robotics, we offer you the necessary expertise and variety of end effectors to meet your specific requirements. 

1. Electric handling components
Precise, energy-efficient and low-maintenance – ideal for flexible gripping tasks with variable force control.

2. Pneumatic handling components
Robust and powerful – proven for dynamic applications with high cycle rates.

3. Vacuum components
Ideal for flat or sensitive components – for safe and gentle handling of a wide range of materials.

4. MATCH end-of-arm ecosystem
One system, many options – with a standardized interface concept for fast tool changes and maximum flexibility.

5. Preconfigured robot sets
Ready for immediate use – perfectly coordinated combinations of robotics and grippers to get your project up and running quickly.


Catalogs, brochures and flyers

Brochure
ZiMo - Flexible robot cell

Do you have questions? Get in touch with us!

Personal data
Message