MK3505A

Clamping element
Series MK
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - high durability
Up to 5 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
Bosch Rexroth | 35 | R1822..IMS.. | show variant | |
Bosch Rexroth | 35 | R1823..IMS.. | show variant | |
Bosch Rexroth | 35 | R1851..IMS.. | show variant | |
Bosch Rexroth | 35 | R1853..IMS.. | show variant | |
Bosch Rexroth | R16…IMS (ball with measurement system) | 35 | R1622..IMS.. | show variant |
Bosch Rexroth | R16…IMS (ball with measurement system) | 35 | R1623..IMS.. | show variant |
Bosch Rexroth | R16…IMS (ball with measurement system) | 35 | R1651..IMS.. | show variant |
Bosch Rexroth | R16…IMS (ball with measurement system) | 35 | R1653..IMS.. | show variant |
Bosch Rexroth | 35 | R1821..IMS.. | show variant | |
Bosch Rexroth | 35 | R1824..IMS.. | show variant | |
Bosch Rexroth | R16…IMS (ball with measurement system) | 35 | R1621..IMS.. | show variant |
Bosch Rexroth | R16…IMS (ball with measurement system) | 35 | R1624..IMS.. | show variant |
Technical Data
Holding force | 2000 [N] |
Nominal operating pressure | 6 [bar] |
Installation direction | from above |
max. length clamping | 39 |
Operating pressure min. | 2 [bar] |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 0.7 [kg] |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally