Clamping element
Series RBPS
![](/fileadmin/_processed_/c/e/csm_ZIM_BIL_SER_RBPS__SALL__AIN__V4_643f1cce1b.png)
- sensing with process reliability
Sensing of opened/closed state (optional) - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Safety element
Safe braking in case of energy failure - Simple status sensing
Querying the piston position with magnetic field sensor
Order-No. | Holding force | Nominal operating pressure | Shaft Ø | |
---|---|---|---|---|
RBPS0500-A | 3500 [N] | 5 [mm] | ||
RBPS0600-A | 3500 [N] | 6 [mm] | ||
RBPS0800-A | 3500 [N] | 8 [mm] | ||
RBPS1000-A | 3500 [N] | 10 [mm] | ||
RBPS1200-A | 10000 [N] | 12 [mm] | ||
RBPS1400-A | 10000 [N] | 14 [mm] | ||
RBPS1500-A | 10000 [N] | 15 [mm] | ||
RBPS1600-A | 10000 [N] | 16 [mm] | ||
RBPS1800-A | 10000 [N] | 18 [mm] | ||
RBPS2000-A | 10000 [N] | 20 [mm] | ||
RBPS2200-A | 18000 [N] | 22 [mm] | ||
RBPS2400-A | 18000 [N] | 24 [mm] | ||
RBPS2500-A | 18000 [N] | 25 [mm] | ||
RBPS2600-A | 18000 [N] | 26 [mm] | ||
RBPS2800-A | 18000 [N] | 28 [mm] | ||
RBPS3000-A | 35000 [N] | 30 [mm] | ||
RBPS3200-A | 35000 [N] | 32 [mm] | ||
RBPS3500-A | 35000 [N] | 35 [mm] | ||
RBPS3600-A | 35000 [N] | 36 [mm] | ||
RBPS3800-A | 35000 [N] | 38 [mm] | ||
RBPS4000-A | 35000 [N] | 40 [mm] | ||
RBPS4200-A | 35000 [N] | 42 [mm] | ||
RBPS4500-A | 35000 [N] | 45 [mm] | ||
RBPS5000-A | 52000 [N] | 50 [mm] | ||
RBPS6000-A | 52000 [N] | 60 [mm] | ||
RBPS5500-A | 52000 [N] | 55 [mm] |
![](/fileadmin/_processed_/f/b/csm_ZIM_SCH_FUN_RBPS__SALL__AIN__V6_658ab74382.png)
- Wedge-type gear
Power transmission between piston and collet chuck - Collet chuck for clamping and braking
Pressed at the circular guide - Housing
- Pneumatic piston
The ring piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit - Cover
- Integrated slot (for size RBPS12 and larger)
Mounting and positioning of a magnetic field sensor (optional)