Clamping element
Series MCP
![](/fileadmin/_processed_/9/a/csm_ZIM_BIL_SER_MCP__SALL__AIN__V2_2f4ae62a8b.png)
- small construction
For all common miniature profile rail guides - Energize to close (NO)
Closing with pressure - high durability
Up to 5 million static clamping cycles
Order-No. | Holding force | Nominal operating pressure | Installation direction | |
---|---|---|---|---|
MCP0901A | 130 [N] | 6 [bar] | from above | |
MCP0901H | 130 [N] | 6 [bar] | from above | |
MCP0912D | 130 [N] | 6 [bar] | from above | |
MCP0914L | 130 [N] | 6 [bar] | from above | |
MCP0900MW | 130 [N] | 6 [bar] | from above | |
MCP1201A | 280 [N] | 6 [bar] | from above | |
MCP1201M | 280 [N] | 6 [bar] | from above | |
MCP1202F | 280 [N] | 6 [bar] | from the front | |
MCP1205A | 280 [N] | 6 [bar] | from above | |
MCP1214L | 280 [N] | 6 [bar] | from above | |
MCP1217C | 280 [N] | 6 [bar] | from above | |
MCP1200MW | 280 [N] | 6 [bar] | from above | |
MCP1501H | 320 [N] | 6 [bar] | from above | |
MCP1501HW | 280 [N] | 6 [bar] | from above | |
MCP1501M | 320 [N] | 6 [bar] | from above | |
MCP1502F | 320 [N] | 6 [bar] | from above | |
MCP1504A | 320 [N] | 6 [bar] | from above | |
MCP1505A | 320 [N] | 6 [bar] | from the front | |
MCP1505E | 280 [N] | 6 [bar] | from the front | |
MCP1514L | 320 [N] | 6 [bar] | from above | |
MCP2001A | 550 [N] | 6 [bar] | from above | |
MCP2005A | 550 [N] | 6 [bar] | from above | |
MCP on request | ||||
MCP2501H | 550 [N] | 6 [bar] | from above | |
MCP1701B | 280 [N] | 6 [bar] | from above | |
MCP1500MW | 280 [N] | 6 [bar] | from above | |
MCP1503MW | 280 [N] | 6 [bar] | from above |
![](/fileadmin/_processed_/d/d/csm_ZIM_SCH_FUN_MCP__SALL__AIN__V3_e9a26e815f.png)
- Miniature profile rail guide
Available for all common miniature profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Sliding block
For floating bearings