Clamping element
Series MBPS

  • broad range of products
    For all common profile rail guides
  • Energize to open (NC)
    through spring-loaded energy storage
  • high durability
    Up to 5 million static clamping cycles
  • Safety element
    Safe braking in case of energy failure
Installation Size: MBPS15
Order-No.Holding forceOperating pressure min.Installation direction
MBPS1501AS1800 [N]4.5 [bar]from the front
MBPS1501AS1A800 [N]4.5 [bar]from the front
MBPS1501ES1900 [N]4.5 [bar]from the front
MBPS1501GS1800 [N]4.5 [bar]from above
MBPS1501SS1900 [N]4.5 [bar]from the front
MBPS1502BS1800 [N]4.5 [bar]from the front
MBPS1504BS1800 [N]4.5 [bar]from above
MBPS1505AS1900 [N]4.5 [bar]from the front
MBPS1510BS1900 [N]4.5 [bar]from the front
MBPS1512ES1800 [N]4.5 [bar]from the front
MBPS1512IS1900 [N]4.5 [bar]from the front
MBPS1514AS1A800 [N]4.5 [bar]from the front
MBPS1514DS1900 [N]4.5 [bar]from the front
Order-No.Holding forceOperating pressure min.Installation direction
MBPS not possible
MBPS on request
Installation Size: MBPS20
Order-No.Holding forceOperating pressure min.Installation direction
MBPS2001AS1900 [N]4.5 [bar]from the front
MBPS2001AS1A900 [N]4.5 [bar]from the front
MBPS2001CS1900 [N]4.5 [bar]from the front
MBPS2001CS1A900 [N]4.5 [bar]from the front
MBPS2001ES11000 [N]4.5 [bar]from the front
MBPS2001GS11000 [N]4.5 [bar]from above
MBPS2001GS1A1000 [N]4.5 [bar]from the front
MBPS2002AS1900 [N]4.5 [bar]from the front
MBPS2002BS1900 [N]4.5 [bar]from the front
MBPS2004BS1900 [N]4.5 [bar]from above
MBPS2004FS11000 [N]4.5 [bar]from the front
MBPS2005AS11000 [N]4.5 [bar]from the front
MBPS2005AS1A1000 [N]4.5 [bar]from the front
MBPS2010BS11000 [N]4.5 [bar]from the front
MBPS2012ES1900 [N]4.5 [bar]from the front
MBPS2012FS11000 [N]4.5 [bar]from the front
MBPS2012IS11000 [N]4.5 [bar]from the front
Installation Size: MBPS25
Order-No.Holding forceOperating pressure min.Installation direction
MBPS2501AS1A1200 [N]4.5 [bar]from the front
MBPS2501CS1A1200 [N]4.5 [bar]from the front
MBPS2501ES11300 [N]4.5 [bar]from the front
MBPS2501GS11000 [N]4.5 [bar]from the front
MBPS2501IS1750 [N]4.5 [bar]from the front
MBPS2501SS11300 [N]4.5 [bar]from the front
MBPS2502AS11200 [N]4.5 [bar]from the front
MBPS2502BS1850 [N]4.5 [bar]from the front
MBPS2502BS1A850 [N]4.5 [bar]from the front
MBPS2502DS1750 [N]4.5 [bar]from the front
MBPS2503AS11300 [N]4.5 [bar]from the front
MBPS2504BS11200 [N]4.5 [bar]from the front
MBPS2504FS11300 [N]4.5 [bar]from the front
MBPS2505AS11300 [N]4.5 [bar]from the front
MBPS2505AS1A1300 [N]4.5 [bar]from the front
MBPS2505BS11300 [N]4.5 [bar]from the front
MBPS2505BS1A1300 [N]4.5 [bar]from the front
MBPS2510AS11000 [N]4.5 [bar]from above
MBPS2510BS11300 [N]4.5 [bar]from the front
MBPS2512ES1A1200 [N]4.5 [bar]from the front
MBPS2512FS11300 [N]4.5 [bar]from the front
MBPS2514DS11300 [N]4.5 [bar]from the front
MBPS2514ES11300 [N]4.5 [bar]from the front
Installation Size: MBPS30
Order-No.Holding forceOperating pressure min.Installation direction
MBPS3001CS1A1300 [N]4.5 [bar]from the front
MBPS3001ES11300 [N]4.5 [bar]from the front
MBPS3001SS11300 [N]4.5 [bar]from the front
MBPS3002AS11300 [N]4.5 [bar]from the front
MBPS3002BS12000 [N]4.5 [bar]from the front
MBPS3003AS12000 [N]4.5 [bar]from the front
MBPS3004BS11300 [N]4.5 [bar]from above
MBPS3004BS1A1300 [N]4.5 [bar]from the front
MBPS3004FS12000 [N]4.5 [bar]from the front
MBPS3005AS12000 [N]4.5 [bar]from the front
MBPS3005AS1A2000 [N]4.5 [bar]from the front
MBPS3010BS11300 [N]4.5 [bar]from the front
MBPS3012FS12000 [N]4.5 [bar]from the front
MBPS3012IS12000 [N]4.5 [bar]from the front
MBPS3014ES11300 [N]4.5 [bar]from the front
Installation Size: MBPS35
Order-No.Holding forceOperating pressure min.Installation direction
MBPS3501AS1-A2000 [N]4.5 [bar]from the front
MBPS3501AS1A-A2000 [N]4.5 [bar]from the front
MBPS3501CS1-A2000 [N]4.5 [bar]from the front
MBPS3501CS1A-A2000 [N]4.5 [bar]from the front
MBPS3501ES12600 [N]4.5 [bar]from the front
MBPS3501FS1-A2000 [N]4.5 [bar]from the front
MBPS3501GS1-A1700 [N]4.5 [bar]from the front
MBPS3502AS1-A2000 [N]4.5 [bar]from the front
MBPS3502BS1-A2000 [N]4.5 [bar]from the front
MBPS3502BS1A-A2000 [N]4.5 [bar]from the front
MBPS3502DS12100 [N]4.5 [bar]from the front
MBPS3503AS12600 [N]4.5 [bar]from the front
MBPS3503AS1A2600 [N]4.5 [bar]from the front
MBPS3504BS1-A2000 [N]4.5 [bar]from above
MBPS3504FS12600 [N]4.5 [bar]from the front
MBPS3505AS12600 [N]4.5 [bar]from the front
MBPS3505AS1A2600 [N]4.5 [bar]from the front
MBPS3505BS12600 [N]4.5 [bar]from the front
MBPS3505BS1A2600 [N]4.5 [bar]from the front
MBPS3510BS12600 [N]4.5 [bar]from the front
MBPS3510BS1A2600 [N]4.5 [bar]from the front
MBPS3512ES1-A2000 [N]4.5 [bar]from the front
MBPS3512ES1A-A2000 [N]4.5 [bar]from the front
MBPS3512FS12600 [N]4.5 [bar]from the front
MBPS3512IS12600 [N]4.5 [bar]from the front
MBPS3514DS12600 [N]4.5 [bar]from the front
MBPS3514ES12600 [N]4.5 [bar]from the front
Installation Size: MBPS45
Order-No.Holding forceOperating pressure min.Installation direction
MBPS4501ES13600 [N]4.5 [bar]from the front
MBPS4502AS13600 [N]4.5 [bar]from the front
MBPS4502BS13600 [N]4.5 [bar]from the front
MBPS4502DS13100 [N]4.5 [bar]from the front
MBPS4503AS13600 [N]4.5 [bar]from the front
MBPS4504BS12600 [N]4.5 [bar]from above
MBPS4504FS13600 [N]4.5 [bar]from the front
MBPS4504FS1A3600 [N]4.5 [bar]from the front
MBPS4505AS13600 [N]4.5 [bar]from the front
MBPS4505AS1A3600 [N]4.5 [bar]from the front
MBPS4505BS13600 [N]4.5 [bar]from the front
MBPS4505BS1A3600 [N]4.5 [bar]from the front
MBPS4510BS13600 [N]4.5 [bar]from the front
MBPS4510BS1A3600 [N]4.5 [bar]from the front
MBPS4512ES12600 [N]4.5 [bar]from the front
MBPS4512FS13600 [N]4.5 [bar]from the front
MBPS4514ES13600 [N]4.5 [bar]from the front
Installation Size: MBPS55
Order-No.Holding forceOperating pressure min.Installation direction
MBPS5501AS13600 [N]4.5 [bar]from the front
MBPS5501CS13600 [N]4.5 [bar]from the front
MBPS5501ES14700 [N]4.5 [bar]from the front
MBPS5502BS14700 [N]4.5 [bar]from the front
MBPS5502DS13600 [N]4.5 [bar]from the front
MBPS5503AS14700 [N]4.5 [bar]from the front
MBPS5504BS13600 [N]4.5 [bar]from above
MBPS5504FS14700 [N]4.5 [bar]from the front
MBPS5505AS14700 [N]4.5 [bar]from the front
MBPS5505AS1A4700 [N]4.5 [bar]from the front
MBPS5505BS14700 [N]4.5 [bar]from the front
MBPS5505BS1A4700 [N]4.5 [bar]from the front
MBPS5510BS14700 [N]4.5 [bar]from the front
  1. Profile rail guide
    Available for all common profile rail guides
  2. Wedge-type gear
    Power transmission between the pistons and clamping jaws and brake shoes
  3. Clamping jaws and brake shoes
    Pressed at the free surfaces of the profile rail guide
  4. Housing
  5. Pneumatic piston
    The piston moves the wedge-type gear longitudinally
  6. Spring-loaded energy storage
    For non-pressurized closing of the clamping unit