Clamping element
Series LKPS
![](/fileadmin/_processed_/5/7/csm_ZIM_BIL_SER_LKPS__SALL__AIN__V4_2233a0b985.png)
- broad range of products
For all common profile rail guides - Safety element, energize to open (NC)
Safe braking in case of energy failure, through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Small and narrow design
By using U-form piston - Maximum flexibility
Additional air connection from above - Simple status sensing
Querying the piston position with magnetic field sensor
Order-No. | Holding force | Operating pressure min. | Installation direction | |
---|---|---|---|---|
LKPS1501AS2-A | 400 [N] | 5.5 [bar] | from above | |
LKPS1501AS2-LP-A | 300 [N] | 4 [bar] | from above | |
LKPS1501SS2-A | 400 [N] | 5.5 [bar] | from the front | |
LKPS1501SS2-LP-A | 300 [N] | 4 [bar] | from the front | |
LKPS1502BS2-A | 400 [N] | 5.5 [bar] | from above | |
LKPS1502BS2-LP-A | 300 [N] | 4 [bar] | from above | |
LKPS1505AS2-A | 400 [N] | 5.5 [bar] | from the front | |
LKPS1505AS2-LP-A | 300 [N] | 4 [bar] | from the front | |
LKPS1505GS2-A | 400 [N] | 5.5 [bar] | from the front | |
LKPS1505GS2-LP-A | 300 [N] | 4 [bar] | from the front | |
LKPS2001AS2-A | 650 [N] | 5.5 [bar] | from above | |
LKPS2001AS2-LP-A | 450 [N] | 4 [bar] | from above | |
LKPS2001SS2-A | 650 [N] | 5.5 [bar] | from the front | |
LKPS2001SS2-LP-A | 450 [N] | 4 [bar] | from the front | |
LKPS2501AS2-A | 750 [N] | 5.5 [bar] | from above | |
LKPS2501AS2-LP-A | 550 [N] | 4 [bar] | from above | |
LKPS2501SS2-A | 750 [N] | 5.5 [bar] | from the front | |
LKPS2501SS2-LP-A | 550 [N] | 4 [bar] | from the front | |
LKPS2502BS2-A | 750 [N] | 5.5 [bar] | from above | |
not possible | ||||
LKPS2002BS2-A | 650 [N] | 5.5 [bar] | from above | |
LKPS2002BS2-LP-A | 450 [N] | 4 [bar] | from above | |
LKPS2005AS2-A | 650 [N] | 5.5 [bar] | from the front | |
LKPS2005AS2-LP-A | 450 [N] | 4 [bar] | from the front | |
LKPS2012IS2-A | 650 [N] | 5.5 [bar] | from the front | |
LKPS2012IS2-LP-A | 450 [N] | 4 [bar] | from the front | |
LKPS2014DS2-A | 650 [N] | 5.5 [bar] | from the front | |
LKPS2014DS2-LP-A | 450 [N] | 4 [bar] | from the front | |
LKPS on request | ||||
LKPS2502BS2-LP-A | 550 [N] | 4 [bar] | from above | |
LKPS2502DS2-A | 750 [N] | 5.5 [bar] | from the front | |
LKPS2504FS2-A | 750 [N] | 5.5 [bar] | from the front | |
LKPS2502DS2-LP-A | 550 [N] | 4 [bar] | from the front | |
LKPS2504FS2-LP-A | 550 [N] | 4 [bar] | from the front | |
LKPS2505AS2-A | 750 [N] | 5.5 [bar] | from the front | |
LKPS2505AS2-LP-A | 550 [N] | 4 [bar] | from the front | |
LKPS2505BS2-A | 750 [N] | 5.5 [bar] | from the front | |
LKPS2505BS2-LP-A | 550 [N] | 4 [bar] | from the front | |
LKPS2512IS2-A | 750 [N] | 5.5 [bar] | from the front | |
LKPS2512IS2-LP-A | 550 [N] | 4 [bar] | from the front | |
LKPS2514DS2-A | 750 [N] | 5.5 [bar] | from the front | |
LKPS2514DS2-LP-A | 550 [N] | 4 [bar] | from the front |
![](/fileadmin/_processed_/9/2/csm_ZIM_SCH_FUN_LKPS__SALL__AIN__V3_b65a813733.png)
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Narrow housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit