Clamping element
Series miniHK
- small construction
For all common miniature profile rail guides - Tool-free opening and closing (bi-stable)
By turning the knurled screw - Maintenance free
Up to 50,000 static clamping cycles
Installation Size: miniHK05 | ||||
Order-No. | Holding force | Tightening torque | Installation direction | |
---|---|---|---|---|
HK0500M | 40 [N] | 0.07 [Nm] | from above | |
HK0500MW | 40 [N] | 0.07 [Nm] | from above | |
Installation Size: miniHK07 | ||||
Order-No. | Holding force | Tightening torque | Installation direction | |
HK0700M | 65 [N] | 0.11 [Nm] | from above | |
HK0700MW | 65 [N] | 0.11 [Nm] | from above | |
Installation Size: miniHK09 | ||||
Order-No. | Holding force | Tightening torque | Installation direction | |
HK0900M | 100 [N] | 0.17 [Nm] | from above | |
HK0900MW | 100 [N] | 0.17 [Nm] | from above | |
Installation Size: miniHK12 | ||||
Order-No. | Holding force | Tightening torque | Installation direction | |
HK1200M | 150 [N] | 0.35 [Nm] | from above | |
HK1200MW | 150 [N] | 0.35 [Nm] | from above | |
Order-No. | Holding force | Tightening torque | Installation direction | |
miniHK on request | ||||
Installation Size: miniHK15 | ||||
Order-No. | Holding force | Tightening torque | Installation direction | |
HK1500M | 180 [N] | 0.75 [Nm] | from above | |
HK1510MW | 180 [N] | 0.75 [Nm] | from above | |
HK1500MW | 180 [N] | 0.75 [Nm] | from above | |
Installation Size: HK20 | ||||
Order-No. | Holding force | Tightening torque | Installation direction | |
HK2000M | 220 [N] | 1.30 [Nm] | from above | |
Installation Size: HK25 | ||||
Order-No. | Holding force | Tightening torque | Installation direction | |
HK2500M | 300 [N] | 2.50 [Nm] | from above |
- Miniature profile rail guide
Available for all common miniature profile rail guides - Stainless knurled screw
For opening and closing the clamping unit - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing