Clamping Element
Series LKE
- Energy-efficient (bistable)
Opens and closes using 24 V DC voltage - Integrated electronics
Digital control and status signals - Flexible cable outlet
For maximum space utilization
Order-No. | Holding force | Voltage | Current consumption max. | |
---|---|---|---|---|
LKE1501AS1 | 600 [N] | 24 [V] | 1.0 [A] | |
LKE1505AS1 | 600 [N] | 24 [V] | 1.0 [A] | |
LKE1510BS1 | 600 [N] | 24 [V] | 1.0 [A] | |
LKE2001AS1 | 800 [N] | 24 [V] | 1.0 [A] | |
LKE2003BS1 | 600 [N] | 24 [V] | 1.0 [A] | |
LKE2005AS1 | 800 [N] | 24 [V] | 1.0 [A] | |
LKE2014DS1 | 800 [N] | 24 [V] | 1.0 [A] | |
LKE2012IS1 | 800 [N] | 24 [V] | 1.0 [A] | |
LKE2501AS1 | 1100 [N] | 24 [V] | 1.5 [A] | |
LKE2505AS1 | 1100 [N] | 24 [V] | 1.5 [A] | |
LKE2505BS1 | 1100 [N] | 24 [V] | 1.5 [A] | |
LKE2503AS1 | 1100 [N] | 24 [V] | 1.5 [A] | |
LKE2502BS1 | 1100 [N] | 24 [V] | 1.5 [A] | |
LKE3005AS1 | 1100 [N] | 24 [V] | 1.5 [A] | |
LKE3001AS1 | 1100 [N] | 24 [V] | 1.5 [A] | |
LKE3003AS1 | 1100 [N] | 24 [V] | 1.5 [A] | |
LKE3010BS1 | 1100 [N] | 24 [V] | 1.5 [A] | |
LKE3501AS1 | 1800 [N] | 24 [V] | 3.5 [A] | |
LKE3510BS1 | 1800 [N] | 24 [V] | 3.5 [A] | |
LKE3503AS1 | 1800 [N] | 24 [V] | 3.5 [A] | |
LKE3505AS1 | 1800 [N] | 24 [V] | 3.5 [A] | |
LKE3505BS1 | 1800 [N] | 24 [V] | 3.5 [A] | |
LKE3502BS1 | 1800 [N] | 24 [V] | 3.5 [A] | |
LKE3512FS1 | 1800 [N] | 24 [V] | 3.5 [A] | |
LKE not possible | ||||
LKE on request |
- Profile rail guide
Available for all common profile rail guides - Eccentric gear
Power transmission between motor and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- electric drive
For generating clamping force - Sliding block
For floating bearings - Emergency actuation
Manual opening possible in case of power supply failure - Electrical connecting cable
Control and power supply - Adjusting screw
Correction of the rail tolerance