Tool changers

Our tool changers offer you the perfect solution to maximize the flexibility and productivity of your manufacturing processes. Developed for maximum precision and durability, they allow quick and safe switching between different tools. From compact systems to highly complex models for industrial applications – we have the right tool changer for your individual requirements. Browse through our selection and discover the variety of our innovative products that will make your production processes more efficient and increase your competitiveness.


Robot Accessories

  • Secure hold during pressure drop: A redundant system, created by the combination of spring accumulator and a self locking mechanism, guarantees a safe machine
  • Extremely flat design: This structure reduces the moment load for your robot to a minimum and makes it possible to use smaller and more affordable sizes
  • Inexhaustible variety of media transfer systems: No matter which medium you would like to transmit, we will draw from our wealth of experience in implementing projects and find a solution to suit your needs!

VARIETY

Do you want to custom-build your machine and have freedom in media transmission? Working with us allows you to select from a wide variety of standardized energy elements. We are also experienced to develop a custom solution for you.

STANDARDIZED

The height of the structure reduces the load capacity of your robot. That is why our robotic components form structures with minimal height and can be combined together without additional adapter plates. Direct mounting onto the robot takes place using the mounting flange in accordance with EN ISO 9409-1.

Sicher

Produktionssicherheit steht bei uns im Vordergrund. Unsere Werkzeugwechsler bieten Ihnen daher höchste Zuverlässigkeit, mit der integrierbaren Sensorik, der zum Krafterhalt verbauten Feder und den extrem robusten, linienberührenden Verriegelungsbolzen.


Focus: The importance of tool changers

Tool changers play a crucial role in robotics. Find out more about what’s going on behind the scenes and why tool changers should not be underestimated as a key element of full automation.

LEARN MORE


CUSTOMER REFERENCES

2-Jaw Parallel Grippers with Long Stroke
Series GEH6000IL

  • Mechanically self locking in case of power drop
  • IO-Link on board
more
1. 2-jaw parallel grippers
  • Mechanically self locking in case of power drop
  • IO-Link on board
more
Component reference
Automated sample handling

Tool Changers
Series WWR

  • Robot flange with partial mounting circle in accordance with EN ISO 9409-1
  • Very high handling weight up to 300 kg
1. Werkzeugwechsler
  • Robot flange with partial mounting circle in accordance with EN ISO 9409-1
  • Very high handling weight up to 300 kg
Component reference
Disk mounting

Tool Changers
Series FWR

  • Automated tool change without external activation
  • Manual tool change
  • Optional media transmission
more
LWR-HRC-02
  • DGUV certified collaborative grippers
  • Servo drive with integrated controller
  • Sensitive version
  • IO-Link control
  • Use in combination with LWR fixed parts (IO-Link/RS485)
  • Optimal for applications of larger workpieces as well as different dimensions due to servo technology
more
1. Werkzeugwechsler
  • Automated tool change without external activation
  • Manual tool change
  • Optional media transmission
more
2. LWR-HRC-02
  • DGUV certified collaborative grippers
  • Servo drive with integrated controller
  • Sensitive version
  • IO-Link control
  • Use in combination with LWR fixed parts (IO-Link/RS485)
  • Optimal for applications of larger workpieces as well as different dimensions due to servo technology
more
Component reference
Loading and unloading microtiter plates in laboratories

2-Jaw Parallel Grippers
Series GEP2000

  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more

Tool Changers
Series WWR

  • Robot flange with partial mounting circle in accordance with EN ISO 9409-1
  • Very high handling weight up to 300 kg
1. 2-jaw parallel grippers
  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
2. Werkzeugwechsler
  • Robot flange with partial mounting circle in accordance with EN ISO 9409-1
  • Very high handling weight up to 300 kg
Component reference
Projection welding system AKE

Tool Changers
Series WWR

  • Robot flange with partial mounting circle in accordance with EN ISO 9409-1
  • Very high handling weight up to 300 kg
1. Werkzeugwechsler
  • Robot flange with partial mounting circle in accordance with EN ISO 9409-1
  • Very high handling weight up to 300 kg
Component reference
Robot accessories - WWR tool changer in use

Tool Changers
Series WWR

  • Robot flange with partial mounting circle in accordance with EN ISO 9409-1
  • Very high handling weight up to 300 kg
1. Werkzeugwechsler
  • Robot flange with partial mounting circle in accordance with EN ISO 9409-1
  • Very high handling weight up to 300 kg
Component reference
WWR in the body shop
Component reference
Cleanroom changer
Component reference
Tool changer for welding applications

Do you have any questions?

Personal data
Message