Carcase drilling machine for kitchen industry
![](/fileadmin/_processed_/a/a/csm_ZIM_BIL_SYS_09SYS001647-04__SALL__AIN__V2_96393ac426.png)
Challenge
Machining of carcase parts with different machining contents and additional fitting sets. Batch size 1 production. Interlinking with AGV-controlled workpiece supply to the system.
Solution
Accuracy is achieved via a robot compensation system developed in-house. The system's performance is achieved by stations working in parallel. The system is loaded and unloaded during non-productive time. You can find more information here: Carcase processing/batch size 1 - Zimmer Group (zimmer-group.com)
Highly flexible production line for processing carcase parts in batch size 1
- Highly flexible shuttle circulation as workpiece transport and clamping system
- Automatic loading and unloading with direct connection of customer AGVs
- Precision-compensated industrial robots for the machining processes
- Drilling head equipped with vertical and horizontal drilling spindles, Clamex, milling and grooving unit
- Placement of metal and plastic fittings from pre-assembled trays
- Integrated component return for rear side processing
- Direct integration into the customer's production control system
- Minimal space requirement
- High availability and easy maintenance thanks to the use of industrial robots
Technical data:
- Processing of coated chipboard and MDF panels with dimensions from 240 mm x 120 mm up to 2800 mm x 1300 mm
- Production output of up to 3 parts/min