Component reference
Changing pallets
Pallet changer | Components | Robotic solutions | Industrial robots

Pallet changer
Series SPP

- Maximum clamping and holding force
- Slim design for maximum utilization of the machine space
- Sensing of clamping state and pallet presence
- Reliable handling thanks to cleaning function and spring accumulator
1. Pallet changer

- Maximum clamping and holding force
- Slim design for maximum utilization of the machine space
- Sensing of clamping state and pallet presence
- Reliable handling thanks to cleaning function and spring accumulator
Task & Solution
In addition to changing pallets in machine tools, our new pallet changer offers a wide range of possibilities in the field of automation, for example handling components in gantries or on robots with high repeat accuracy.
- Slim design
- Low structure consisting of clamping plate and clamping pallet
- Pallet loading very close to the machine table
- Maximum utilization of the machine space
Highlights and technical data
- Torque support
- Form fit
- Pins compatible with reference system
- Protected against corrosion
- Magnetic field sensor
- Low height
- PLUS connection
- Pneumatic
Built-in standard components