Needle gripper for polishing sponges
Gripper | Components | Consumer goods | Textiles

Needle gripper
Series ST

- Adjustable stroke via scale ring from 0 to 2 mm or 1.5 mm
- Single-acting pneumatic cylinder with spring return

- Adjustable stroke via scale ring from 0 to 2 mm or 1.5 mm
- Single-acting pneumatic cylinder with spring return
The Zimmer Group supports Scholl Concepts GmbH, a leading manufacturer of car polishing products, in the production of polishing wheels with its ST series needle gripper. The needle gripper has solved the problem of material with different foam densities, sizes and thicknesses, which could not be overcome with vacuum cups. With a service life of up to 5 million maintenance-free cycles and a high level of safety thanks to protection class IP30, the needle gripper has proven to be a reliable component of the production processes at Scholl Concepts. Further information on this project can be found in the application report: www.zimmer-group.com/de/ueber-uns/news/produkt-news/newsdetails/20-nadeln-fuer-den-sicheren-halt
- 5 million maintenance-free cycles (max.)
- IP30
- Magnetic field sensor