Component reference
Individualized beverage provision
Gripper | Components | Consumer goods | Food and beverages
Task & Solution
- Individualization of mass products: personalized products, also in the beverage industry
- Different bottle types (0.33 l to 0.75 l): flexible gripping solutions required
- Special gripper based on the GEH6000 series electric gripper with servo drive and special gripper jaws for a secure hold on the bottle neck and belly
- Outstanding safety and hygiene functions: sealed design against splash water, food-safe materials and high resistance to cleaning agents
- Development of a gripper control interface (HMI) integrated into the robot controller, enabling seamless communication and scaling to multiple grippers per robot
Built-in standard components